NXP Semiconductors


Select site:

English

Weakfield sensors

Parametric Search
Weakfield sensors
KMZ10B - Magnetic field sensor
KMZ10C - Magnetic field sensor
KMZ51 - Magnetic field sensor
KMZ52 - Magnetic Field Sensor

NXP's KMZ10 family and KMZ51/52 magnetoresistive sensors are ideal for applications requiring the sensing of weak magnetic fields, like that of the Earth. Consisting of four magnetically sensitive permalloy resistors arranged in a Wheatstone bridge configuration, maximizing sensitivity while minimizing temperature influences.


The sensors offer all the inherent advantages of magnetoresistive technology, with none of the trade-offs between precision and sensitivity, frequency limitations, temperature restrictions and other drawbacks found with many other sensing techniques.


The KMZ51/52 have built-in coils for individual offset compensation. Many applications require a two-sensor element, so our KMZ52 also integrates two-coordinate measurement in one package, reducing design-in effort even further.

Key benefits

  • High sensitivity and reliability
  • Wear-free operation
  • Built-in compensation coils
  • Wide frequency range
  • High operating temperatures

Key applications

  • Electronic compass
  • Traffic detection
  • Earth's magnetic field compensation

Information resources

The sixth sense for automotive applications - Magnetoresistive sensors for rotational, angle and weak-field measurement
Magnetoresistive sensors for magnetic field measurement
Application note AN00022 - Electronic compass design using KMZ51 and KMZ52.