NXP’s industry proven in-car entertainment media processors provide powerful solutions for in-car multimedia processing applications. They have a programmable TriMedia DSP core optimized for audio and video processing. The leading Universal Serial Bus (USB) solutions from NXP Semiconductors offers full flexibility for customer applications, regarding data rate, functionality, port configurations, and interfaces to the system micro.
Automotive
Multimedia solutions for in-car entertainment, processing, USB connectivity and CD audio playback
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Support for multiple audio and video formats with a single media processor
- Best in class video performance
- High performance TriMedia DSP optimized for video and audio
- Multi-format audio and video support
- Various USB controller functions such as OTG, host, peripheral or transceiver
- Cost of ownership reduction, multimedia playback can be supported with one IC next to e.g. camera processing or digital TV source decoding
- Support for multiple CD standards with a single baseband processor
- Comprehensive system proposition incl. OS, low level drivers and advanced media processing framework
- Offering flash and ROM devices
- Cost efficient automotive USB controller
Key applications
- In-car entertainment like Rear/Front Seat Entertainment, in car TV and DVD playback
- Multi-camera processing for advanced parking solutions
- Automotive connectivity
- Automotive communication modules
- USB Port extensions
Related links
Leaflet
- USB On-The-Go; A tutorial (pdf) (v.1.0, 2007-07-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
NXP offers processors for in-car multimedia systems and applications like rear seat entertainment, where also dual source playback can be supported. For front seat entertainment application dual view displays can be enabled providing driver and co-driver with different content. Multimedia covers various formats and standards as well as a wide range of sources, from portable media players, DVDs, USB sticks and SD cards. Also source decoding for digital television can be hosted by the media processors.
Next to multimedia playback applications is the unique capability of interfacing up to 8 cameras and the leading edge performance of the processors enabling advanced camera based parking assist. The ‘bird-view’ provides a view like from a perspective including surroundings of the car to help maneuver in complex parking situations. Multimedia and parking applications can be hosted by the same processor.
NXP’s USB solutions are single-chip devices for the use in automotive applications. A wide range of functionality, speed requirements and port configuration enable our customers to reduce the complexity of systems.
NXP offers CD processors for baseband audio CD decoding and a single chip audio controller with embedded ARM7 processor for automotive and aftermarket applications. The ARM7 based system internally supports MP3 and WMA audio streams as well as ESP by an external (P)SRAM. This flexibility enables our tier-1s and OEMs to minimize cost of ownership by reducing the complexity of the systems.
Products
| Type number | Description | Status | Quick access | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| TDF19971 | Automotive single HDMI 1.4a receiver with equalizer | ||||||||||
| |||||||||||
| TDF19988AHN | Automotive, low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and HDCP support | Order sample | |||||||||
| TDF19988BHN | Automotive, low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and HDCP support | Order sample | |||||||||







Follow us