TDF19988BHN
Automotive, low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and HDCP support

Automotive, low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and HDCP support
TDF19988 is a very low power and easy routing High-Definition Multimedia Interface (HDMI) 1.4a transmitter. It is backward compatible DVI 1.0 and can be connected to any DVI 1.0 or HDMI sink.
This device is intended for multimedia automotive applications from audio amplifier to A/V output of vehicle head unit, through Blu-ray player.
It allows mixing 3 x 8-bit RGB or YCbCr video stream at pixel rate up to 165 MHz together with one S/PDIF or four I²S-bus audio streams at audio sampling rate up to 192 kHz. In order to be compatible with most applications, TDF19988 integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCbCr 4 : 4 : 4 (up to 3 x 8-bit), YCbCr 4 : 2 : 2 semi-planar (up to 2 x 12-bit) and YCbCr 4 : 2 : 2 compliant with ITU656 (up to 1 x 12-bit). In case of ITU656-like format, the input pixel clock can be made active on one (SDR mode) or both edges (DDR mode).
TDF19988 includes optionally HDCP 1.4 compliant cipher block. The HDCP keys are stored internally in a non-volatile OTP memory for maximum security.
This device provides additional embedded features like CEC (Consumer Electronic Control). CEC is a single bidirectional bus that transmits CEC commands (like Standby from remote control) over the home appliance network connected through this bus. This eliminates the need of any additional device to handle this feature thus improving BOM (Bill Of Materials) of the whole system and enabling the connected devices (CEC enabled) to be controlled by only one remote control.
TDF19988 supports xvYCC HDMI 1.4a feature. It can be switched to very low power Standby or Sleep modes to save power when HDMI is not used. TDF19988 embeds I²C-bus master interface for DDC-bus communication to read EDID and to manage HDCP. This device can be controlled or configured via I²C-bus interface.
Compliance:
Video formats with a pixel rate up to 165 MHz:
RGB 4 : 4 : 4
YCbCr 4 : 4 : 4
YCbCr 4 : 2 : 2 semi-planar
YCbCr 4 : 2 : 2 ITU656
3D:
Frame Packing: 720p at 50/60 Hz, 1080i at 50/60 Hz, 1080p at 24/30 Hz
Side-by-Side (Half): 720p at 50/60 Hz, 1080i at 50/60 Hz, 1080p at 50/60 Hz
Top-and-Bottom: 720p at 50/60 Hz, 1080i at 50/60 Hz, 1080p at 50/60 Hz
Maximum resolution:
1080p at 50/60 Hz for TV
1600 x 1200 at 60 Hz for PC (UXGA60)
720p/1080i at 50/60 Hz in ITU656
Programmable color space converter:
RGB to YCbCr
YCbCr to RGB
| Type number | Package | package reference code | Output number | HDMI version | video | Max video pixel Rate(GHz) | High Bit Rate Audio | HDCP | CEC | Video Upscale | HDMI 1.4a: 3D | HDMI 1.4a: Adobe RGB | HDMI 1.4a: ARC | I/O | Supply voltage(V) | Application |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDF19988BHN | SOT804-4 (HVQFN64) | HVQFN64 | 1 | 1.4a | 1080p 50/60 Hz 8-bit color; ; 1080p 24 Hz 3D frame packing 8-bit color | 150 | yes | no | yes | no | yes | yes | no | RGB/YUV | 1,8 V | Automotive |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDF19988BHN/C1 | TDF19988BHN/C1,557 | 9352 966 79557 | Development | SOT804-4 (HVQFN64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| TDF19988BHN/C1 | TDF19988BHN/C1,551 | 9352 966 79551 | Development | SOT804-4 (HVQFN64) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| TDF19988BHN/C1 | TDF19988BHN/C1,518 | 9352 966 79518 | Development | SOT804-4 (HVQFN64) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDF19988BHN/C1 | TDF19988BHN/C1,557 | TDF19988BHN/C1 | Always Pb-free | 3 | 3 | ||||
| TDF19988BHN/C1 | TDF19988BHN/C1,551 | TDF19988BHN/C1 | Always Pb-free | 3 | 3 | ||||
| TDF19988BHN/C1 | TDF19988BHN/C1,518 | TDF19988BHN/C1 | Always Pb-free | 3 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| TDF19988BHN/C1 | 9352 966 79557 | TDF19988BHN/C1,557 | not available | ||||||
| TDF19988BHN/C1 | 9352 966 79551 | TDF19988BHN/C1,551 | not available | ||||||
| TDF19988BHN/C1 | 9352 966 79518 | TDF19988BHN/C1,518 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us