NXP's P2SC signal conditioning IC family provides accurate direct tyre pressure measurement and incorporates our leading automotive RFID technology, enabling remote wireless communication with the sensors.
In line with new regulations, our TPMS solutions utilize superior direct measurement methods to ensure precise and reliable performance.
P2SC chips monitor each tyre directly from the moment the ignition is turned and relays information to the driver constantly, whether the vehicle is moving or stationary. By using a simple indicator on the vehicle's dashboard drivers can be alerted to potentially dangerous conditions, just as a low fuel light warns of a walk to the nearest garage.
First member from the P2SC range is the single-chip PCH7970, a low power RISC-based device capable of reading two multiplexed sensors using an in-built high precision 12-bit ADC. Operating from an independent single-cell battery, the PCH7970 also features several I/Os, programmable memories and a power-down mode to minimize quiescent current.