NXP Semiconductors


Select site:

English

Class H (car radio)

Selection guide
Class H (car radio)
TDA8574 - Class-H high-output voltage level line driver
TDA1562Q/N3/S10C - 70 W high efficiency power amplifier with diagnostic facility
TDA1562Q/N3C - 70 W high efficiency power amplifier with diagnostic facility
TDA1562SD/N3C - 70 W high efficiency power amplifier with diagnostic facility
TDA1562ST/N3C - 70 W high efficiency power amplifier with diagnostic facility

Latest products

TDA1562Q; TDA1562ST; TDA1562SD

70 W high efficiency power amplifier with diagnostic facility

Datasheet (139Kb)

NXP is a leading provider of affordable, easy-to-use audio "workhorses" that provide superior sound quality and reduced component count. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.


Our Class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible formats.


Our Class-D amplifiers deliver superior sound quality, greater robustness, and use practically inaudible power reduction to avoid over-temperature conditions.