Latest products
TEA6848H
New In Car Entertainment car radio tuner IC with Precision Adjacent Channel Suppression (NICE-PACS)
-
Datasheet (400Kb)
Latest application notes
-
AN99040 2 (1108Kb)
-
AN00001 2 (1310Kb)
Our TEF660x ICs are one of the market‘s first alignment-free, low-IF tuners that can be designed
directly onto the main board without in-depth RF know-how. That lets you to reduce component
and design costs, and board space.
NXP‘s proven low IF architecture delivers tremendous benefits. The TEF660x family eliminates
both 10.7 MHz and 450 kHz IF transformer coils and ceramics as well as several other external
AM and FM components. Critical high frequency PCB layouts and alignments - and hence separate
tuner modules - are not needed. So, even if your RF know-how or resources are limited, you can
reduce costs by applying the TEF660x to the main PCB board. Our TEF66xx family of one-chip tuner
solutions offers a choice of features and performance to meet a variety of price points.
Easy to design on the main PCB
- Small application PCB area
- No critical external RF components
- only 31 (all passive SMD) components required
- complete channel selectivity / VCO integrated
- Limited resources and RF know-how needed
Easy to manufacture
- Full SMD application possible (no hand mounting)
- Less handling due to small number of external components
- No mechanical / software alignments needed
- Single layer PCB possible
- Higher production throughput
- PLL synthesizer with integrated VCO
- PACS (variable IF bandwidth function) (except TEF6601 )
- Stereo decoder
- Advanced weak signal processing (soft mute, HCC, SNC)
- AM / FM noise blanker (TEF6601 - FM noise blanker only)
- Signal quality detection
- RDS demodulator and / or decoder (TEF661x only)
NXP low-IF analog car radio tuner family TEF66xx