NXP Semiconductors


Select site:

English
Audio/radio
Amplifier line driver
Antenna diversity
Audio amplifiers
Audio signal processors (car radio)
Car radio on-off logic
Car radio sound control
Car radio tuners - analog IF
Car radio tuners - digital IF
Differential amplifier
HD radio
Multiple output regulators
Single-chip tuner/ASP (car radio)

Latest products

TDF8591TH

2 x 100 W SE (4 Ohm) or 1 x 310 W BTL (4 Ohm) class-D amplifier

Datasheet (226Kb)

Latest application notes

AN99040 2 (1108Kb)
AN10327 1 (772Kb)

Making your choice in car audio silicon an easy one, NXP offers all the ingredients for creating the latest entertainment modules - from advanced car radio ICs to LCD drivers and myriad discrete semiconductors.


An innovator in RF and audio processing solutions, we ensure your systems deliver the best quality - from reception through to the listening experience.