Our smart RF MMICs (Monolithic Microwave ICs) automatically compensate for temperature and process variations. They dramatically reduce board space requirements, integrating transistors, resistors and capacitors into a single device. Our extensive selection of 50 Ω gain blocks and low noise devices need no external matching components, reducing overall system costs and increasing reliability.
Automotive
Cut your system cost, reduce board space requirements and improve reliability with NXP’s RF MMICs
- Overview
- Products
- Demo boards
- Parametric search
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Products
Demo boards
| Type number | Description | Status | Quick access |
|---|---|---|---|
| OM7622 | GPS low-noise amplifier evaluation board using BGU7003 | ||
| OM7800 | Low-noise amplifier evaluation board with BGU7003 for 2.4 GHz ISM/WLAN | ||
| OM7801 | Low-noise amplifier evaluation board using BGU7003 matched for 868 MHz ISM band | ||
| OM7802 | Low-noise amplifier evaluation board using BGU7003 matched for CMMB | ||
| OM7804 | GPS low-noise amplifier evaluation board using BGU7004 | ||
| OM7805 | GPS/GNSS low-noise amplifier evaluation board using BGU7008 | ||
| OM7814 | GPS low-noise amplifier evaluation board using BGU7004 | ||
| OM7815 | GPS low-noise amplifier front-end evaluation board using BGU7008 |







Follow us