BGA2001
Silicon MMIC amplifier
Silicon MMIC amplifier consisting of an NPN double polysilicon transistor with integrated biasing.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VSUP | supply voltage | 4.5 | V | |||
| ISUP | supply current | 30 | mA | |||
| MSG | maximum stable gain | f = 900 MHz | 22 | dB | ||
| MSG | maximum stable gain | f = 1800 MHz | 19.5 | dB | ||
| |s21|2 | power gain | f = 900 MHz; VSUP = 2.5 V; ISUP = 4 mA | 18 | dB | ||
| |s21|2 | power gain | f = 1800 MHz; VSUP = 2.5 V; ISUP = 4 mA | 14 | dB | ||
| NF | noise figure | f = 1800 MHz; VSUP = 2.5 V; ISUP = 4 mA; ΓS = Γopt | 1.3 | dB | ||
| NF | noise figure | f = 900 MHz; VSUP = 2.5 V; ISUP = 4 mA; ΓS = Γopt | 1.3 | dB | ||
| Ptot | total power dissipation | Tsp ≤ 100 °C | 135 | mW | ||
| IP3i | input third-order intercept point | f = 900 MHz | -7.4 | dBm | ||
| IP3i | input third-order intercept point | f = 1800 MHz | -4.5 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGA2001 | BGA2001,115 | 9340 555 86115 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | A1 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | GND | ground | ![]() | ![]() |
| 2 | RF_IN | radio frequency input | ||
| 3 | GND | ground | ||
| 4 | VS + RF_OUT | supply voltage and radio frequency output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGA2001 | BGA2001,115 | BGA2001 | week 52, 2003 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Silicon MMIC amplifier (v.6.1) | 2011-03-01 | |
| Application note | Demoboard for the BGA2001 (900 and 1800 MHz) (v.1.0) | 1999-02-16 | |
| Application note | Demoboard for the BGA2001 (v.1.0) | 1999-02-18 | |
| SPICE model | 001 | 1_5VG1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 35G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 4_5G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 1_51_7G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 2G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 00101 | 4G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 4_58G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 2_5G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 3_5G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 1G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 47G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 22_8G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 3G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 3_56G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 2_54G1 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 1_5G1 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us