BB201
Low-voltage variable capacitance double diode
Variable capacitance double diode with a common cathode, fabricated in silicon planar technology and encapsulated in the SOT23 small plastic SMD package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Cd | diode capacitance | f = 1 MHz; VR = 1 V | 89 | 95 | 102 | pF |
| Cd | diode capacitance | f = 1 MHz; VR = 7.5 V | 25.5 | 27.6 | 29.7 | pF |
| Cd1/Cd2 | diode capacitance ratio | V2 = 7.5 V; f = 1 Hz; V1 = 1 V | 3.1 | 3.8 | ||
| rs | diode series resistance | f = 100 MHz; VR = 3 V | 0.25 | 0.5 | Ω |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BB201 | BB201,215 | 9340 564 70215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | SC% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BB201/A2 | BB201/A2,215 | 9340 631 36215 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | CX% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | A1 | anode 1 | ![]() | ![]() |
| 2 | A2 | anode 2 | ||
| 3 | K | common cathode |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT23 | TO-236AB | plastic surface-mounted package; 3 leads | TO-236AB (JEDEC); | 2006-03-16 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB201/A2 | 934063136215 | 30-Jun-12 | 31-Dec-12 | BB201 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BB201 | BB201,215 | BB201 | week 34, 2003 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BB201/A2 | BB201/A2,215 | Not available | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB201/A2 | 934063136215 | 30-Jun-12 | 31-Dec-12 | BB201 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us