By using a true angular measurement approach NXP’s magneto-resistive (MR) angular sensors work accurately and reliably with no magnetic field strength variations. MR sensors operate virtually independent of magnet shifts and drifts due to lifetime, thermal influences or mechanical stress. They enable angular measurements with high accuracy by an excellent linearity and temperature drift behavior. Our magnetoresistive angle sensors offer clear advantages over devices employing other sensing methods. MR sensors give an output signal virtually independent of magnet tolerances, magnet temperature coefficients, magnet-sensor distance and positioning tolerances.
Automotive
Latest videos
NXP in Automotive Sensors...

Angle sensors use a measurement principle that is not affected by magnetic strength variations
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Extended temperature range
- Accurate and reliable
- Mechanical robustness, contactless principle
- Wear-free operation
- Accuracy independent of mechanical tolerances, magnetic drift with temperature or during life time
- Less total cost of electro-mechanical system due to MR benefits
Key applications
- Electric Throttle Control (ETC) and Exhaust Gas Recirculation (EGR)
- Variable Valve Timing (VVT)
- Electric Power Steering (EPS) for torque sensing and rotor position of the servo motor
- Column steering, angle position, wheel positioning, torsion
- Window wiper control
Related links
Brochure
- Cover all the angles in your automotive systems; Magnetoresistive angle sensor systems (pdf) (v.1.0, 2007-08-01)
- The sixth sense for automotive applications; Magnetoresistive sensors for rotational, angle and weak-field measurement (pdf) (v.1.0, 2006-09-01)
Data sheet
- Angle sensor with integrated amplifier (pdf) (v.1.0, 2011-11-22)
- Magnetic field sensor (pdf) (v.1.0, 2011-10-31)
Leaflet
- Position sensors for a safer, cleaner, more comfortable ride; NXP magneto-resistive sensors KMA & KMZ series (pdf) (v.2.0, 2012-02-09)
- NXP magnetoresistive sensors KMA2xx series (pdf) (v.1.0, 2012-02-09)
- NXP magnetoresistive sensors KMZ49, X3G-OH04x and X3T-OH04x (pdf) (v.2.1, 2012-02-09)
- NXP magnetoresistive sensor KMZ60 (pdf) (v.1.0, 2012-01-23)
Line card
- Sensor's Linecard (pdf) (v.1.0, 2012-03-29)
- Line Card KMA family (pdf) (v.1.0, 2010-06-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Achieving high accuracy and performance, our angular sensors are ideal for a variety of demanding automotive applications. NXP provide cost-effective sensor solutions which help to meet tough emission targets. Ideal for high precision angle measurement applications, the sensor systems of the KMA200 family combine the MR sensor-head and the signal conditioning IC in a special multi-chip package. Furthermore each device is pre-calibrated and can be programmed for application specific output characteristics with the sinusoidal raw output signals externally processed according to the individual application requirements.
Products
| Type number | Description | Status | Quick access | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KMA210 | Programmable angle sensor | Download datasheet Order sample Buy online | |||||||||||||||||
| KMZ41 | Magnetic field sensor | Download datasheet Order sample Buy online | |||||||||||||||||
| KMZ49 | Magnetic field sensor | Download datasheet Order sample | |||||||||||||||||
| KMZ60 | Angle sensor with integrated amplifier | Download datasheet Order sample Buy online | |||||||||||||||||
| X3G-OH047; X3T-OH047; X3G-OH048; X3T-OH048 | Magnetic field sensor | Download datasheet | |||||||||||||||||
| |||||||||||||||||||







Follow us