KMA200
Programmable angle sensor

The KMA200 is an angle sensor system. The MagnetoResistive (MR) element and the mixed signal Integrated Circuit (IC) are integrated in one package. This angle system is already pre-programmed, offsets are compensated and therefore, ready to use.
Via the Serial Peripheral Interface (SPI) the KMA200 is user programmable. This allows user specific adjustments of the maximum angle, zero point, clamping level and a 32-bit identifier. The data is stored permanently in an Electrically Erasable Programmable Read-Only Memory (EEPROM).
The device can be programmed to work either in analog or digital (SPI) output mode. Furthermore, different analog output characteristics are possible. The resolution is better than 0.05°.
The implemented online diagnosis supervises the input and output signals as well as the data processing. Deviations and failures of the angle value are indicated in the output signal. Overall temperature supervision is implemented.

All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| KMA200 | KMA200,115 | 9340 565 10115 | Discontinued Replacement product | SOT637 (SIP5) | Reel Pack, SMD | KMA200 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| KMA200 | 934056510115 | 31-Mar-12 | 30-Jun-12 | KMA210 | DN 201106016DNU01 | Full Withdrawal | Single Source. Standard End of Life. Improved replacement part available. Contact Marketing. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| KMA200 | KMA200,115 | KMA200 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| KMA200 | 934056510115 | 31-Mar-12 | 30-Jun-12 | KMA210 | DN 201106016DNU01 | Full Withdrawal | Single Source. Standard End of Life. Improved replacement part available. Contact Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Programmable angle sensor (v.8.0) | 2011-12-07 | |
| Brochure | Cover all the angles in your automotive systems; Magnetoresistive angle sensor systems (v.1.0) | 2007-08-01 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us