KMZ41
Magnetic field sensor
The KMZ41 is a sensitive magnetic field sensor, employing the magneto-resistive effect of thin film permalloy. The sensor contains two galvanically separated Wheatstone bridges, which enclose an angle of 45 degrees.
A rotating magnetic field strength > 40 kA/m (recommended field strength > 100 kA/m) in the surface parallel to the chip (x-y plane) will deliver two independent sinusoidal output signals, one following a cos(2α) and the second following a sin(2α) function.
The sensor can be operated at any frequency between DC and 1 MHz.
| Type number | Package | Package name | Angle range(°) | Description | Operating temperature(°C) | Operating temperature(°C) | Output type | Output voltage(V) | Supply voltage(V) | Supply voltage(V) |
|---|---|---|---|---|---|---|---|---|---|---|
| KMZ41 | SOT96-1 (SO8) | SO8 | 180 | Magnetic field sensor | -40 | 150 | sine / cosine | 0,081 peak voltage | 5 | 9 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| KMZ41 | KMZ41,118 | 9340 372 10118 | Volume production | SOT96-1 (SO8) | Tape reel smd | KMZ41 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| KMZ41/N | KMZ41/N,118 | 9340 600 22118 | Discontinued Replacement product | SOT96-1 (SO8) | Tape reel smd | KMZ41 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| KMZ41/N | 934060022118 | 31-Mar-12 | 30-Jun-12 | KMZ41 | DN 201106016DNU01 | Variant/Package Withdrawal | Single Source. Standard End of Life. Phase out leaded leadframe. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| KMZ41 | KMZ41,118 | KMZ41 | Always Pb-free | e1 | e1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| KMZ41/N | KMZ41/N,118 | KMZ41/N | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| KMZ41/N | 934060022118 | 31-Mar-12 | 30-Jun-12 | KMZ41 | DN 201106016DNU01 | Variant/Package Withdrawal | Single Source. Standard End of Life. Phase out leaded leadframe. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Magnetic field sensor (v.6.0) | 2010-11-18 | |
| Brochure | Cover all the angles in your automotive systems; Magnetoresistive angle sensor systems (v.1.0) | 2007-08-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us