LIN Transceiver

Product Details

Block Diagram

Block diagram: TJA1020T

Block diagram: TJA1020T

Features

Key Features

  • Baud rate up to 20 Kbaud
  • Very low ElectroMagnetic Emission (EME)
  • High ElectroMagnetic Immunity (EMI)
  • Low slope mode for an even further reduction of EME
  • Passive behaviour in unpowered state
  • Input levels compatible with 3.3 and 5 V devices
  • Integrated termination resistor for Local Interconnect Network (LIN) follower applications
  • Wake-up source recognition (local or remote)
  • Supports K-line like functions
  • Very low current consumption in sleep mode with local and remote wake-up
  • Transmit data (TXD) dominant time-out function
  • Bus terminal and battery pin protected against transients in the automotive environment (ISO7637)
  • Bus terminal short-circuit proof to battery and ground
  • Thermally protected

Part numbers include: TJA1020T.

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Design Files

1 design file

Support

What do you need help with?