Drawing on our extensive IVN experience to take the lead in the emerging FlexRay networking protocol, we can give our
customers early access to dedicated FlexRay chipsets.
A member of the FlexRay consortium, NXP is aiding
development of the future communication protocol that will be at the heart of all critical in-car control systems. The
resulting time-triggered, high data-rate networking solution will easily handle the increasingly large array of sensors
and actuators found in high-performance IVN applications.
As NXP’s first silicon solution for the FlexRay electrical physical layer, the TJA1080(A) transceiver chip highlights FlexRay’s power and
versatility. Offering an extensive feature set, excellent EMC performance and the capability to be used in node as well as in active star
configurations, the TJA1080(A) is helping drive this new advanced communications system into today’s cars.
Protocol
- Fault-tolerant and time-triggered services implemented in hardware
- Online diagnostics
- Repetitive and spontaneous message scheduling
- Supports network management services and efficient message filtering
- Robust coding and bit recognition
- Supports redundant transmission channels
Physical layer
- Data transfer rates up to 10 Mbit/s
- Deterministic data transmission, guaranteed message latency
- Flexible and extendable layout supporting bus, star and multiple star topologies
- ‘Bus guardian’ ensures fault containment in time domain
- Robust network wake-up mechanism
- Advanced power handling
All automotive control applications
- Steering
- Braking
- Acceleration
- Allows full and simplified early development of complete FlexRay networks
- configurable as a node or as a star transceiver
- Supports a wide range of microcontrollers, maximizing flexibility and lowering cost of nodes
- In star configuration, fault containment by isolating parts of the network leads to more reliable networks
- Delivers robust communications due to extensive error diagnosis and protection mechanisms