Latest products
TJA1041A
High-speed CAN transceiver
-
Datasheet (567Kb)
Latest application notes
-
AN00020 2 (519Kb)
-
AN10211 2 (436Kb)
Building on the success of the PCA82C250, NXP offers a broad range of pin-compatible, HS-CAN transceivers addressing a variety
application and network topologies. HS-CAN demands secure, high-frequency data transmission, so our next-generation devices
exploit advanced SOI technology to deliver superior electromagnetic emissions (EME) and electromagnetic interference (EMI)
performance. They also have low reverse currents to ensure unpowered nodes do not disturb networks, while comprehensive fail-safe
features help safeguard operation.
- Unique fail-safe features
- Excellent EMC performance
- Passive behavior while unpowered
- Minimum 110 nodes supported by transceivers
- Device range addresses various application and network topologies
- PCA82C250 and PCA82C251 - world's most widely used HS-CAN transceivers
- TJA1050 - drop-in replacement for PCA82C250, optimized for power train applications
- TJA1040 - zero reverse current; standby mode; optimized for body electronics
- TJA1041 - minimal reverse current; sleep and standby modes; extended feature set
- Engine management
- Backbone bus
- Body electronics
- Comfort systems