Helping create smarter electronic control units (ECUs) for automotive systems, our family of CAN / LIN Fail-Safe System Basis Chip raises the industry standard for vehicle networking. Incorporating comprehensive diagnostics, the first devices in the family are the fault-tolerant UJA1061 and the high-speed UJA1065.
Another world first for NXP, the devices support network applications that control power and sensor peripherals using fault-tolerant or high-speed CAN as the main network interface, and LIN as the local sub-bus.
The UJA1061 and UJA1065 offer car manufacturers a combination of system-specific functions. They help improve network reliability by keeping ECU faults local, preventing adverse effects on the entire network. They also support intelligent, restrictive activation of only those ECUs required for communications to keep power consumption low.