Latest products
AU5790
Single wire CAN transceiver
-
Datasheet (120Kb)
Latest application notes
-
AN2005 1 (131Kb)
SW-CAN provides lighter, low cost wiring in multiplexing systems where high speed is not needed. NXP's SW-CAN
solution offers a broad choice of features including high-speed mode, embedded protections and advanced functionality
to minimize power consumption. As the name implies, communication is via one wire and the maximum bus speeds are
33 / 41.6 Kbit/s (although our transceiver also features a high-speed 'flash' mode).
- Single-wire bus for reduces cost
- Advanced sleep / wake-up functionality
- 83 Kbit/s high-speed transmission mode
- 50 µA typical power consumption in sleep mode
- Partial networking
- Integrated protections: loss of ground; short-circuit; thermal overload
- Body electronics
- Door locks
- Instrument clusters
- Comfort systems
- Climate control
- Seat positioning