BCV27_BCV47
NPN Darlington transistors
NPN Darlington transistor in a SOT23 plastic package. PNP complements: BCV26 and BCV46.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCV27 | BCV27,215 | 9338 062 20215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | FF% | |
| BCV47 | BCV47,215 | 9339 323 20215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | FG% | |
| BCV47 | BCV47,235 | 9339 323 20235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | FG% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCV27/A2 | BCV27/A2,215 | 9340 629 81215 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | %E8 | |
| BCV27 | - | 9338 062 20235 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | FF% | |
| BCV47/A2 | BCV47/A2,215 | 9340 629 82215 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | %E9 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BCV27/A2 | 934062981215 | 31-dec-09 | 30-jun-10 | BCV27 | DN 64 |
| Standard End of Life. |
| BCV27 | 933806220235 | 31-12-00 | 30-06-01 | BCV27 215 | DN 43 |
| Standard Discontinuation. Consult Marketing. See Replacement. |
| BCV47/A2 | 934062982215 | 31-dec-09 | 30-jun-10 | BCV47 | DN 64 |
| Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BCV27 | BCV27,215 | BCV27 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| BCV47 | BCV47,215 | BCV47 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| BCV47 | BCV47,235 | BCV47 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BCV27/A2 | BCV27/A2,215 | Always Pb-free | |||||||
| BCV27 | - | BCV27 | Always Pb-free | 0.82 | 1.223662869E9 | NA | NA | ||
| BCV47/A2 | BCV47/A2,215 | Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BCV27/A2 | 934062981215 | 31-dec-09 | 30-jun-10 | BCV27 | DN 64 |
| Standard End of Life. |
| BCV27 | 933806220235 | 31-12-00 | 30-06-01 | BCV27 215 | DN 43 |
| Standard Discontinuation. Consult Marketing. See Replacement. |
| BCV47/A2 | 934062982215 | 31-dec-09 | 30-jun-10 | BCV47 | DN 64 |
| Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN Darlington transistors (v.5.0) | 2004-01-13 | |
| Other type | Letter Symbols - Transistors; General (v.1.0) | 1999-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us