BC807-40
45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistors.
45 V, 500 mA PNP general-purpose transistors
| Type number | Package | Complement | IC [max](mA) | Polarity | Ptot [max](mW) | VCEO [max](V) | fT [min](MHz) | hFE [max] | hFE [min] |
|---|---|---|---|---|---|---|---|---|---|
| BC807-40 | SOT23 (TO-236AB) | BC817-40 | 500 | PNP | 250 | 45 | 80 | 600 | 250 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BC807-40 | BC807-40,215 | 9336 285 80215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | 5C% |
| BC807-40 | BC807-40,235 | 9336 285 80235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | 5C% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BC807-40/DG | BC807-40/DG,215 | 9340 631 59215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | JD% |
| BC807-40 | BC807-40,185 | 9336 285 80185 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | 5C% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BC807-40/DG | 934063159215 | 31-Dec-10 | 30-Jun-11 | BC807-40 | DN 66 |
| Standard End of Life. See Replacement Part. |
| BC807-40 | 933628580185 | 30-jun-04 | 31-dec-04 | BC807-40 | DN 50 |
| Standard Discontinuation. See Replacement. Inactive part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BC807-40 | BC807-40,215 | BC807-40 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| BC807-40 | BC807-40,235 | BC807-40 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BC807-40/DG | BC807-40/DG,215 | BC807-40/DG | Always Pb-free | 1 | 1 | ||||
| BC807-40 | BC807-40,185 | BC807-40 | Always Pb-free | 0.82 | 1.223662869E9 | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BC807-40/DG | 934063159215 | 31-Dec-10 | 30-Jun-11 | BC807-40 | DN 66 |
| Standard End of Life. See Replacement Part. |
| BC807-40 | 933628580185 | 30-jun-04 | 31-dec-04 | BC807-40 | DN 50 |
| Standard Discontinuation. See Replacement. Inactive part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 45 V, 500 mA PNP general-purpose transistors (v.6.0) | 2009-12-07 | |
| Other type | Letter Symbols - Transistors; General (v.1.0) | 1999-05-07 | |
| SPICE model | prm | BC807_40 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us