PMBT3904
NPN switching transistor
NPN/NPN general-purpose double transistor in a SOT363 (SC-88) very small Surface-Mounted Device (SMD) plastic package.
| Type number | Package | hFE [min] | hFE [max] | fT [min](MHz) | Polarity | Complement | IC [max](mA) | VCEO [max](V) | Ptot [max](mW) | toff(ns) |
|---|---|---|---|---|---|---|---|---|---|---|
| PMBT3904 | SOT23 (TO-236AB) | 200 | 300 | 300 | NPN | PMBT3906 | 200 | 40 | 250 | 240 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMBT3904/8 | PMBT3904/8,215 | 9340 648 19215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | NK% |
| PMBT3904 | PMBT3904,235 | 9337 760 00235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %1A |
| PMBT3904 | PMBT3904,215 | 9337 760 00215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %1A |
| PMBT3904/DG | PMBT3904/DG,215 | 9340 617 42215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | YC% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMBT3904/IN | PMBT3904/IN,215 | 9340 579 68215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | %1A |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMBT3904/IN | 934057968215 | 31-Dec-11 | 30-Jun-12 | PMBT3904 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMBT3904/8 | PMBT3904/8,215 | PMBT3904/8 | Always Pb-free | 1 | 1 | ||||
| PMBT3904 | PMBT3904,235 | PMBT3904 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| PMBT3904 | PMBT3904,215 | PMBT3904 | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| PMBT3904/DG | PMBT3904/DG,215 | PMBT3904/DG | Always Pb-free | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMBT3904/IN | PMBT3904/IN,215 | PMBT3904/IN | Always Pb-free | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMBT3904/IN | 934057968215 | 31-Dec-11 | 30-Jun-12 | PMBT3904 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN switching transistor (v.4.0) | 2004-01-12 | |
| Other type | Letter Symbols - Transistors; General (v.1.0) | 1999-05-07 | |
| SPICE model | prm | PMBT3904 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us