Simplifying circuit design and reducing pick-and-place costs, low VCEsat load switches combine an energy saving low VCEsat transistor with a resistor-equipped transistor (RET) in one package. Offering the market's highest current-per-footprint ratings, our devices are ideal for switching positive supply rails or ground-referenced loads.
Bipolar transistors
Keep your design’s power consumption and heat dissipation to a minimum
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Low VCEsat transistor and RET in small SMD plastic package
- Space saving solution that simplifies circuit design, reducing component count from four to one
- VCEO from 15 V to 60 V, with four resistor values available
- Fewer solder points for increased reliability
- Current capability up to:
- IC: 1.8 A at 20 V
- IC: 1.5 A at 60 V
- Reduces pick-and-place costs
- Low collector-emitter saturation voltage
- Low threshold voltage (<1 V) compared to MOSFET
- Several package options
- AEC-Q101 qualified
Key applications
- Supply-line switches
- Battery charger switches
- High-side switches for LEDs, drivers and backlights
- Portable equipment
- Medium power DC-to-DC conversion
Related links
Brochure
- Complex transistor portfolio - simplify circuit design (pdf) (v.1.0, 2012-03-20)
- Automotive discrete solutions (pdf) (v.1.0, 2010-11-08)
- Load switches with best-in-class current capability and lowest saturation voltage; NXP low VCEsat load switches PBLS20xD and PBLS60xD (pdf) (v.1.0, 2009-07-01)
Line card
- Small-signal Discretes (pdf) (v.1.0, 2011-03-11)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary







Follow us