PBSS4320T
20 V NPN low VCEsat transistor
NPN low VCEsattransistor in a SOT23 plastic package.
PNP complement: PBSS5320T.
| Type number | Package | transistor polarity | Ptot [max](mW) | VCEO [max](V) | IC [max](A) | VCEsat [max](mV) | RCEsat@IC [max]; IC/IB =10 [typ](mOhm) | hFE [min] | fT [typ](MHz) |
|---|---|---|---|---|---|---|---|---|---|
| PBSS4320T | SOT23 (TO-236AB) | NPN | 1200 | 20 | 2 | 310 | 80 | 220 | 100 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS4320T | PBSS4320T,215 | 9340 568 54215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | ZG% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS4320T/DG | PBSS4320T/DG,215 | 9340 621 07215 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | UX% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS4320T/DG | 934062107215 | 31-Dec-10 | 30-Jun-11 | PBSS4320T | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS4320T | PBSS4320T,215 | PBSS4320T | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS4320T/DG | PBSS4320T/DG,215 | Not available | Always Pb-free | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS4320T/DG | 934062107215 | 31-Dec-10 | 30-Jun-11 | PBSS4320T | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 20 V NPN low VCEsat transistor (v.2.0) | 2004-03-18 | |
| Application note | BISS transistors and MEGA Schottky rectifiers - improved technologies for discrete semiconductors (v.1.0) | 2005-09-01 | |
| Application note | Thermal behavior of small-signal discretes on multilayer PCBs (v.1.0) | 2011-07-12 | |
| Selection guide | Powerful solutions for DC/DC conversion (v.1.0) | 2007-01-01 | |
| SPICE model | prm | PBSS4320T SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us