PBSS4350T
50 V; 3 A NPN low VCEsat (BISS) transistor
NPN low VCEsattransistor in a SOT23 plastic package. PNP complement: PBSS5350T.
| Type number | Package | transistor polarity | Ptot [max](mW) | VCEO [max](V) | IC [max](A) | VCEsat [max](mV) | RCEsat@IC [max]; IC/IB =10 [typ](mOhm) | hFE [min] | fT [typ](MHz) |
|---|---|---|---|---|---|---|---|---|---|
| PBSS4350T | SOT23 (TO-236AB) | NPN | 1200 | 50 | 2 | 370 | 100 | 300 | 100 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS4350T | PBSS4350T,215 | 9340 566 04215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | ZC% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS4350T/DG | PBSS4350T/DG,215 | 9340 631 61215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | JG% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS4350T/DG | 934063161215 | 31-Dec-11 | 30-Jun-12 | PBSS4350T | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS4350T | PBSS4350T,215 | PBSS4350T | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS4350T/DG | PBSS4350T/DG,215 | PBSS4350T/DG | Always Pb-free | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS4350T/DG | 934063161215 | 31-Dec-11 | 30-Jun-12 | PBSS4350T | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 50 V; 3 A NPN low VCEsat (BISS) transistor (v.2.0) | 2004-01-09 | |
| Application note | BISS transistors and MEGA Schottky rectifiers - improved technologies for discrete semiconductors (v.1.0) | 2005-09-01 | |
| Application note | Increased circuit efficiency, less required board space and saved money by replacing power transistors with low VCEsat (BISS) transistors (v.1.0) | 2006-01-06 | |
| Application note | Thermal behavior of small-signal discretes on multilayer PCBs (v.1.0) | 2011-07-12 | |
| Other type | OLB | Cad-Symbol of PBSS4350T (v.1.0) | 2008-11-21 |
| SPICE model | prm | PBSS4350T SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us