PBSS304PX
60 V, 4.2 A PNP low V_CEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT89 (SC-62/TO-243) small and flat lead Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS304NX.
| Type number | Package | transistor polarity | Ptot [max](mW) | VCEO [max](V) | IC [max](A) | VCEsat [max](mV) | RCEsat@IC [max]; IC/IB =10 [typ](mOhm) | hFE [min] | fT [typ](MHz) |
|---|---|---|---|---|---|---|---|---|---|
| PBSS304PX | SOT89 (SOT89) | PNP | 2100 | -60 | -4.2 | -310 | 40 | 200 | 130 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS304PX | PBSS304PX,115 | 9340 590 17115 | Volume production | SOT89 (SOT89) | Tape reel smd | p5L |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS304PX/DG | PBSS304PX/DG,135 | 9340 632 57135 | Discontinued Replacement product | SOT89 (SOT89) | Tape reel smd | p6C |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS304PX/DG | 934063257135 | 31-Dec-11 | 30-Jun-12 | PBSS304PX | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS304PX | PBSS304PX,115 | PBSS304PX | Always Pb-free | 0.82 | 1.223662869E9 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS304PX/DG | PBSS304PX/DG,135 | PBSS304PX/DG | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS304PX/DG | 934063257135 | 31-Dec-11 | 30-Jun-12 | PBSS304PX | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 60 V, 4.2 A PNP low V_CEsat (BISS) transistor (v.2.0) | 2009-12-24 | |
| Application note | Protecting charger interfaces and typical battery charging topologies with external bypass transistors (v.2.0) | 2011-07-01 | |
| Application note | Thermal behavior of small-signal discretes on multilayer PCBs (v.1.0) | 2011-07-12 | |
| SPICE model | prm | PBSS304PX SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us