PBSS9110T
100 V, 1 A PNP low VCEsat (BISS) transistor
PNP low VCEsattransistor in a SOT23 plastic package.
NPN complement: PBSS8110T.
| Type number | Package | transistor polarity | Ptot [max](mW) | VCEO [max](V) | IC [max](A) | VCEsat [max](mV) | RCEsat@IC [max]; IC/IB =10 [typ](mOhm) | hFE [min] | fT [typ](MHz) |
|---|---|---|---|---|---|---|---|---|---|
| PBSS9110T | SOT23 (TO-236AB) | PNP | 480 | -100 | -1 | -320 | 170 | 150 | 100 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS9110T | PBSS9110T,215 | 9340 576 69215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %U7 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PBSS9110T/DG | PBSS9110T/DG,215 | 9340 627 72215 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | %MY |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS9110T/DG | 934062772215 | 31-Dec-10 | 30-Jun-11 | PBSS9110T | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS9110T | PBSS9110T,215 | PBSS9110T | Always Pb-free | 0.82 | 1.223662869E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PBSS9110T/DG | PBSS9110T/DG,215 | Not available | Always Pb-free | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBSS9110T/DG | 934062772215 | 31-Dec-10 | 30-Jun-11 | PBSS9110T | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 100 V, 1 A PNP low VCEsat (BISS) transistor (v.3.0) | 2004-05-13 | |
| Application note | Increased circuit efficiency, less required board space and saved money by replacing power transistors with low VCEsat (BISS) transistors (v.1.0) | 2006-01-06 | |
| Application note | Thermal behavior of small-signal discretes on multilayer PCBs (v.1.0) | 2011-07-12 | |
| SPICE model | prm | PBSS9110T SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us