PDTC124T series
NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open
NPN resistor-equipped transistor (see "Simplified outline, symbol and pinning" for package details).



| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PDTC124TE | PDTC124TE,115 | 9340 578 63115 | Volume production | SOT416 (SC-75) | Tape reel smd | Standard Marking |
| PDTC124TM | PDTC124TM,315 | 9340 571 76315 | Volume production | SOT883 (DFN1006-3) | Tape reel smd | Standard Marking |
| PDTC124TT | PDTC124TT,215 | 9340 575 28215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | Standard Marking |
| PDTC124TU | PDTC124TU,115 | 9340 575 40115 | Volume production | SOT323 (SC-70) | Tape reel smd | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT23 | TO-236AB | plastic surface-mounted package; 3 leads | TO-236AB (JEDEC); | 2006-03-16 |
| SOT416 | SC-75 | plastic surface-mounted package; 3 leads | SC-75 (EIAJ); | 2006-03-16 |
| SOT883 | DFN1006-3 | leadless ultra small plastic package; 3 solder lands | SC-101 (EIAJ); | 2003-04-03 |
| SOT323 | SC-70 | plastic surface-mounted package; 3 leads | SC-70 (EIAJ); | 2006-03-16 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PDTC124TE | PDTC124TE,115 | PDTC124TE | week 17, 2003 | 0.71 | 1.411918679E9 | 1 | 1 | ||
| PDTC124TM | PDTC124TM,315 | PDTC124TM | Always Pb-free | 0.71 | 1.411918679E9 | 1 | 1 | ||
| PDTC124TT | PDTC124TT,215 | PDTC124TT | week 34, 2003 | 0.71 | 1.411918679E9 | 1 | 1 | ||
| PDTC124TU | PDTC124TU,115 | PDTC124TU | week 30, 2003 | 0.71 | 1.411918679E9 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PDTC124T_SERIES | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Data sheet | 2010-02-08 | |
| AN10117 | Medium Power Transistors and Rectifiers for Power Management Applications | Application note | 2003-12-09 | |
| 75016734 | Downsize the footprint, boost the performance; NXP ultra-small diodes and transistors for portable applications | Leaflet | 2009-05-01 | |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-07 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PDTC124TM | 9340 571 76315 | PDTC124TM,315 | NA | ARROW ELECTRONICS | 10,000 | 5/23/2013 | |||
| JAPAN | CHIP ONE STOP | 100 | 05/23/2013 | ||||||
| PDTC124TT | 9340 575 28215 | PDTC124TT,215 | EU | ARROW EUROPE | 63,000 | 5/23/2013 | |||
| NA | MOUSER ELECTRONICS | 17,540 | 5/23/2013 | ||||||
| EU | AVNET EXPRESS EUROPE | 12,000 | 5/23/2013 | ||||||
| EU | Farnell Europe | 4,655 | 1 | 05/23/2013 | |||||
| NA | AVNET EXPRESS AMERICAS | 1,400 | 5/23/2013 | ||||||
| NA | Newark element14 | 780 | 1 | 5/23/2013 | |||||
| JAPAN | CHIP ONE STOP | 100 | 05/23/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 23/05/2013 | |||||
| PDTC124TE | 9340 578 63115 | PDTC124TE,115 | NA | AVNET EXPRESS AMERICAS | 48,000 | 5/23/2013 | |||
| NA | MOUSER ELECTRONICS | 8,050 | 5/23/2013 | ||||||
| JAPAN | CHIP ONE STOP | 3,000 | 05/23/2013 | ||||||
| PDTC124TU | 9340 575 40115 | PDTC124TU,115 | NA | MOUSER ELECTRONICS | 25,585 | 5/23/2013 | |||
| ASIA | WPI | 12,000 | 3000 | 05/23/2013 | |||||
| JAPAN | CHIP ONE STOP | 10,750 | 05/23/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us