PDTA124E_SER
PNP resistor-equipped transistors R1 = 22 kOhm, R2 = 22 kOhm
PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PDTA124EE | PDTA124EE,115 | 9340 518 20115 | Volume production | SOT416 (SC-75) | Tape reel smd | 05 | |
| PDTA124EM | PDTA124EM,315 | 9340 571 62315 | Volume production | SOT883 (SOT883) | Tape reel smd | DH | |
| PDTA124ET | PDTA124ET,215 | 9340 310 70215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %05 | |
| PDTA124ET | PDTA124ET,235 | 9340 310 70235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %05 | |
| PDTA124EU | PDTA124EU,115 | 9340 441 10115 | Volume production | SOT323 (SC-70) | Tape reel smd | %05 | |
| PDTA124EU | PDTA124EU,135 | 9340 441 10135 | Volume production | SOT323 (SC-70) | Tape reel smd | %05 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PDTA124EE/A2 | PDTA124EE/A2,115 | 9340 631 79115 | Withdrawn Replacement product | SOT416 (SC-75) | Tape reel smd | ZL | |
| PDTA124ET/A2 | PDTA124ET/A2,215 | 9340 629 94215 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | %DB |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PDTA124EE/A2 | 934063179115 | 31-dec-09 | 30-jun-10 | PDTA124EE | DN 64 |
| Standard End of Life. |
| PDTA124ET/A2 | 934062994215 | 31-dec-09 | 30-jun-10 | PDTA124ET | DN 64 |
| Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PDTA124EE | PDTA124EE,115 | PDTA124EE | week 17, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| PDTA124EM | PDTA124EM,315 | PDTA124EM | Always Pb-free | 0.82 | 1.223662869E9 | 1 | NA | ||
| PDTA124ET | PDTA124ET,215 | PDTA124ET | week 34, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| PDTA124ET | PDTA124ET,235 | PDTA124ET | Always Pb-free | 0.82 | 1.223662869E9 | 1 | 1 | ||
| PDTA124EU | PDTA124EU,115 | PDTA124EU | week 30, 2003 | 0.82 | 1.223662869E9 | 1 | NA | ||
| PDTA124EU | PDTA124EU,135 | PDTA124EU | week 30, 2003 | 0.82 | 1.223662869E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PDTA124EE/A2 | PDTA124EE/A2,115 | Always Pb-free | |||||||
| PDTA124ET/A2 | PDTA124ET/A2,215 | Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PDTA124EE/A2 | 934063179115 | 31-dec-09 | 30-jun-10 | PDTA124EE | DN 64 |
| Standard End of Life. |
| PDTA124ET/A2 | 934062994215 | 31-dec-09 | 30-jun-10 | PDTA124ET | DN 64 |
| Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | PNP resistor-equipped transistors R1 = 22 kOhm, R2 = 22 kOhm (v.8.0) | 2011-12-15 | |
| Application note | Medium Power Transistors and Rectifiers for Power Management Applications (v.1.0) | 2003-12-09 | |
| Leaflet | Downsize the footprint, boost the performance; NXP ultra-small diodes and transistors for portable applications (v.1.0) | 2009-05-01 | |
| Other type | Letter Symbols - Transistors; General (v.1.0) | 1999-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us