BFG540
NPN 9 GHz wideband transistor
NPN silicon planar epitaxial transistors, intended for wideband applications in the GHz range, such as analog and digital cellular telephones, cordless telephones (CT1, CT2, DECT, etc.), radar detectors, satellite TV tuners (SATV), MATV/CATV amplifiers and repeater amplifiers in fibre-optical systems. The transistors are mounted in plastic SOT143B and SOT143R packages.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 120 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 60 °C | 400 | mW | ||
| fT | transition frequency | VCE = 8 V; IC = 40 mA; f = 1000 MHz | 9 | GHz | ||
| NF | noise figure | IC = 10 mA; VCE = 8 V; f = 900 MHz; Tamb = 25 °C; ΓS = Γopt | 1.3 | 1.8 | dB | |
| NF | noise figure | IC = 10 mA; VCE = 8 V; f = 2000 MHz; Tamb = 25 °C; ΓS = Γopt | 2.1 | dB | ||
| PL(1dB) | output power at 1 dB gain compression | VCE = 8 V; f = 900 MHz; IC = 40 mA | 21 | dBm | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 40 mA; VCE = 8 V; Tamb = 25 °C | 11 | dB | ||
| GUM | peak unilateral power gain | f = 900 MHz; IC = 40 mA; VCE = 8 V; Tamb = 25 °C | 18 | dB | ||
| IP3 | third-order intercept point | IC = 40 mA; VCE = 8 V | 34 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG540/X | BFG540/X,215 | 9340 188 50215 | Volume production | SOT143B (SOT143B) | Tape reel smd | %MM or N43 |
| BFG540 | BFG540,215 | 9340 188 40215 | Volume production | SOT143B (SOT143B) | Tape reel smd | %MG or N37 |
| BFG540/XR | BFG540/XR,215 | 9340 188 60215 | Volume production | SOT143B (SOT143B) | Tape reel smd | %MR or N49 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG540/X/C | BFG540/X/C,215 | 9340 631 14215 | Discontinued Replacement product | SOT143B (SOT143B) | Tape reel smd | VA% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | C | collector | ![]() | ![]() |
| 2 | B | base | ||
| 3 | E | emitter | ||
| 4 | E | emitter |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFG540/X/C | 934063114215 | 30-Jun-12 | 31-Dec-12 | BFG540/X | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG540/X | BFG540/X,215 | BFG540/X | week 47, 2002 | NA | NA | ||||
| BFG540 | BFG540,215 | BFG540 | week 47, 2002 | NA | NA | ||||
| BFG540/XR | BFG540/XR,215 | BFG540/XR | week 47, 2002 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG540/X/C | BFG540/X/C,215 | BFG540/X/C | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFG540/X/C | 934063114215 | 30-Jun-12 | 31-Dec-12 | BFG540/X | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 9 GHz wideband transistors (v.5.0) | 2007-11-29 | |
| Application note | GSM power amplifier for 900MHz at 6V (v.1.0) | 1992-01-13 | |
| Application note | Power Amplifier for 1.9 GHz at 3 V (v.1.0) | 2006-03-22 | |
| SPICE model | s2p | BFG540L SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540B SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540E SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540H SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540J SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540D SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540I SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFG540_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540K SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540A SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540X SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540G SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540C SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us