BFG540W
NPN 9 GHz wideband transistor
NPN silicon planar epitaxial transistors in 4-pin dual-emitter SOT343N and SOT343R plastic packages
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 120 | mA | |||
| Ptot | total power dissipation | Tsp = 85 °C | 500 | mW | ||
| fT | transition frequency | VCE = 8 V; IC = 40 mA; f = 1000 MHz; Tamb = 25 °C | 9 | GHz | ||
| NF | noise figure | IC = 10 mA; VCE = 8 V; f = 900 MHz; ΓS = Γopt | 1.3 | 1.8 | dB | |
| NF | noise figure | IC = 10 mA; VCE = 8 V; f = 2000 MHz; ΓS = Γopt | 2.1 | dB | ||
| PL(1dB) | output power at 1 dB gain compression | VCE = 8 V; f = 900 MHz; IC = 40 mA | 21 | dBm | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 40 mA; VCE = 8 V; Tamb 25 °C | 10 | dB | ||
| GUM | peak unilateral power gain | f = 900 MHz; IC = 40 mA; VCE = 8 V; Tamb 25 °C | 16 | dB | ||
| IP3 | third-order intercept point | IC = 40 mA; VCE = 8 V | 34 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG540W/XR | BFG540W/XR,135 | 9340 323 30135 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | N8 |
| BFG540W | BFG540W,115 | 9340 323 10115 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | N9 |
| BFG540W/X | BFG540W/X,115 | 9340 323 20115 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | N7 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | C | collector | ![]() | ![]() |
| 2 | B | base | ||
| 3 | E | emitter | ||
| 4 | E | emitter |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG540W/XR | BFG540W/XR,135 | BFG540W/XR | week 52, 2002 | NA | NA | ||||
| BFG540W | BFG540W,115 | BFG540W | week 52, 2002 | NA | NA | ||||
| BFG540W/X | BFG540W/X,115 | BFG540W/X | week 52, 2002 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 9 GHz wideband transistor (v.4.1) | 2011-01-04 | |
| Application note | 400MHz Low Noise Amplifier with the BFG540W/X (v.1.0) | 1997-11-20 | |
| Application note | 400 MHz low noise amplifier with the BFG540W/X (v.1.0) | 1999-12-22 | |
| SPICE model | s2p | BFG540WA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFG540W_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WK SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG540WI SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us