BFR540
NPN 9 GHz wideband transistor
The BFR540 is an NPN silicon planar epitaxial transistor in a SOT23 plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 120 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 70 °C | 500 | mW | ||
| fT | transition frequency | VCE = 8 V; IC = 40 mA; f = 1000 MHz | 9 | GHz | ||
| NF | noise figure | IC = 10 mA; VCE = 8 V; f = 900 MHz; Tamb = 25 °C; ΓS = Γopt | 1.3 | 1.8 | dB | |
| NF | noise figure | IC = 10 mA; VCE = 8 V; f = 2000 MHz; Tamb = 25 °C; ΓS = Γopt | 2.1 | dB | ||
| PL(1dB) | output power at 1 dB gain compression | VCE = 8 V; f = 900 MHz; IC = 40 mA | 21 | dBm | ||
| GUM | peak unilateral power gain | f = 900 MHz; IC = 40 mA; VCE = 8 V; Tamb = 25 °C | 14 | dB | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 40 mA; VCE = 8 V; Tamb = 25 °C | 7 | dB | ||
| IP3 | third-order intercept point | IC = 40 mA; VCE = 8 V | 34 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFR540 | BFR540,215 | 9340 188 30215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | none or 33% |
| BFR540 | BFR540,235 | 9340 188 30235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | none or 33% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFR540 | BFR540,215 | BFR540 | week 34, 2003 | NA | NA | ||||
| BFR540 | BFR540,235 | BFR540 | week 34, 2003 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 9 GHz wideband transistor (v.6.0) | 2011-09-13 | |
| SPICE model | s2p | BFR540J SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540K SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540E SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540C SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540F SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540A SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540H SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540I SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540G SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFR540_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540L SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540B SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFR540 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR540D SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us