BFG403W
NPN 17 GHz wideband transistor
NPN double polysilicon wideband transistor with buried layer for low voltage applications in a plastic, 4-pin dual-emitter SOT343R package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 4.5 | V | ||
| IC | collector current | 3.6 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 140 °C | 16 | mW | ||
| fT | transition frequency | VCE = 2 V; IC = 3 mA; f = 2000 MHz; Tamb = 25 °C | 17 | GHz | ||
| NF | noise figure | IC = 1 mA; VCE = 2 V; f = 900 MHz; ΓS = Γopt | 1 | dB | ||
| NF | noise figure | IC = 1 mA; VCE = 2 V; f = 2000 MHz; ΓS = Γopt | 1.6 | dB | ||
| PL(1dB) | output power at 1 dB gain compression | VCE = 1 V; f = 900 MHz; IC = 1 mA | -5 | dBm | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 3 mA; VCE = 2 V; Tamb = 25 °C | 22 | dB | ||
| IP3 | third-order intercept point | IC = 1 mA; VCE = 1 V | 6 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG403W | BFG403W,115 | 9340 474 50115 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | P3 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | E | emitter | ![]() | ![]() |
| 2 | B | base | ||
| 3 | E | emitter | ||
| 4 | C | collector |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG403W | BFG403W,115 | BFG403W | week 52, 2002 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 17 GHz wideband transistor (v.4.1) | 2011-01-06 | |
| Application note | 900MHz LOW NOISE AMPLIFIER WITH THE BFG403W (v.1.0) | 1997-01-06 | |
| SPICE model | 001 | 32bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 22bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 46bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 1_5bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 42bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 35bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 13bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 36bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 14bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 33bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 11bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 41bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFG403W_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 2_5bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 15bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 25bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 23bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 24bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 16bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 12bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 3_5bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 4_5bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 34bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 43bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 26bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 45bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 44bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 21bfg403 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 31bfg403 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us