BFG520W
NPN 9 GHz wideband transistor
NPN silicon planar epitaxial transistor in a 4-pin dual-emitter SOT343N plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 70 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 85 °C | 500 | mW | ||
| fT | transition frequency | VCE = 6 V; IC = 20 mA; f = 1000 MHz; Tamb = 25 °C | 9 | GHz | ||
| NF | noise figure | IC = 5 mA; VCE = 6 V; f = 900 MHz; ΓS = Γopt | 1.1 | 1.6 | dB | |
| NF | noise figure | IC = 5 mA; VCE = 6 V; f = 2000 MHz; ΓS = Γopt | 1.85 | dB | ||
| PL(1dB) | output power at 1 dB gain compression | VCE = 6 V; f = 900 MHz; IC = 20 mA | 17 | dBm | ||
| GUM | peak unilateral power gain | f = 900 MHz; IC = 20 mA; VCE = 6 V; Tamb = 25 °C | 17 | dB | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 20 mA; Tamb = 25 °C; VCE = 6 V | 11 | dB | ||
| IP3 | third-order intercept point | IC = 20 mA; VCE = 6 V | 26 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG520W | BFG520W,115 | 9340 306 30115 | Volume production | SOT343N (SO4) | Tape reel smd | N3 |
| BFG520W/X | BFG520W/X,115 | 9340 306 50115 | Volume production | SOT343N (SO4) | Tape reel smd | N4 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | C | collector | ![]() | ![]() |
| 2 | B | base | ||
| 3 | E | emitter | ||
| 4 | E | emitter |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG520W | BFG520W,115 | BFG520W | week 52, 2002 | NA | NA | ||||
| BFG520W/X | BFG520W/X,115 | BFG520W/X | week 52, 2002 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 9 GHz wideband transistors (v.4.0) | 2007-11-29 | |
| Application note | A wideband LNA using the BFG520 for satellite receivers (v.1.0) | 2000-03-30 | |
| SPICE model | s2p | BFG520WA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WL SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFG520W_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WK SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFG520WI SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us