BFS17
NPN 1GHz wideband transistor
NPN transistor in a plastic SOT23 package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 25 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 70 °C | 300 | mW | ||
| fT | transition frequency | VCE = 5 V; IC = 2 mA; f = 500 MHz | 1 | GHz | ||
| NF | noise figure | IC = 2 mA; VCE = 5 V; f = 500 MHz; RS = 50 Ω | 4.5 | dB |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFS17 | BFS17,215 | 9330 827 71215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | E1% |
| BFS17 | BFS17,235 | 9330 827 71235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | E1% |
| BFS17/FD | BFS17/FD,215 | 9339 327 00215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | E1% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFS17 | BFS17,215 | BFS17 | week 34, 2003 | NA | NA | ||||
| BFS17 | BFS17,235 | BFS17 | week 34, 2003 | NA | NA | ||||
| BFS17/FD | BFS17/FD,215 | BFS17/FD | week 34, 2003 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 1 GHz wideband transistor (v.2.1) | 2011-02-28 | |
| SPICE model | s2p | BFS17CBD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17D SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17I SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17A SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17B SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17J SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBI SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17H SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17G SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17C SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFS17_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17CBB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17F SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17E SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us