BFS520
NPN 9 GHz wideband transistor
NPN transistor in a plastic SOT323 envelope. It is intended for wideband applications such as satellite TV tuners, cellular phones, cordless phones, pagers etc., with signal frequencies up to 2 GHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 70 | mA | |||
| Ptot | total power dissipation | 300 | mW | |||
| hFE | DC current gain | VCE = 6 V; IC = 20 mA | 60 | 120 | 250 | |
| fT | transition frequency | VCE = 6 V; IC = 20 mA; f = 1000 MHz; Tamb = 25 °C | 9 | GHz | ||
| NF | noise figure | IC = 5 mA; VCE = 6 V; f = 900 MHz; Tamb = 25 °C; ΓS = Γopt | 1.1 | 1.6 | dB | |
| NF | noise figure | IC = 5 mA; VCE = 6 V; f = 2000 MHz; Tamb = 25 °C; ΓS = Γopt | 1.9 | dB | ||
| PL(1dB) | output power at 1 dB gain compression | VCE = 6 V; f = 900 MHz; IC = 20 mA | 17 | dBm | ||
| GUM | peak unilateral power gain | f = 900 MHz; IC = 20 mA; VCE = 6 V; Tamb = 25 °C | 15 | dB | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 20 mA; VCE = 6 V; Tamb = 25 °C | 9 | dB | ||
| IP3 | third-order intercept point | IC = 20 mA; VCE = 6 V | 26 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFS520 | BFS520,115 | 9340 214 20115 | Volume production | SOT323 (SC-70) | Tape reel smd | N2% |
| BFS520 | BFS520,135 | 9340 214 20135 | Volume production | SOT323 (SC-70) | Tape reel smd | N2% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFS520 | BFS520,115 | BFS520 | week 30, 2003 | NA | NA | ||||
| BFS520 | BFS520,135 | BFS520 | week 30, 2003 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 9 GHz wideband transistor (v.3.1) | 2011-03-01 | |
| SPICE model | prm | BFS520_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520E SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520G SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520H SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520I SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520K SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520F SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520D SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520L SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520C SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520J SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520A SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS520B SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us