PRF947
NPN UHF wideband transistor
Silicon NPN transistor in a surface mount 3-pin SOT323 package. The transistor is primarily intended for wideband applications in the GHz-range in the RF front end of analog and digital cellular telephones, cordless phones, radar detectors, pagers and satellite TV-tuners.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 10 | V | ||
| IC | collector current | 50 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 60 °C | 250 | mW | ||
| fT | transition frequency | VCE = 6 V; IC = 15 mA; f = 1000 MHz | 8.5 | GHz | ||
| NF | noise figure | IC = 5 mA; VCE = 6 V; f = 1000 MHz; ΓS = Γopt | 1.5 | dB | ||
| NF | noise figure | IC = 5 mA; VCE = 6 V; f = 2000 MHz; ΓS = Γopt | 2.1 | dB | ||
| GUM | peak unilateral power gain | f = 1000 MHz; IC = 15 mA; VCE = 6 V; Tamb = 25 °C | 16 | dB | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 15 mA; VCE = 6 V; Tamb = 25 °C | 10 | dB |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PRF947 | PRF947,115 | 9340 430 80115 | Volume production | SOT323 (SC-70) | Tape reel smd | V0% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PRF947 | PRF947,115 | PRF947 | week 30, 2003 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | UHF wideband transistor (v.3.0) | 1999-07-23 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| SPICE model | s2p | PRF947G SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947r SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947q SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947j SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947n SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947H SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947i SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947A SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947B SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947m SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947p SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947C SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947k SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947D SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947E SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | PRF947_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947F SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947L SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | PRF947o SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us