NXP Semiconductors


Select site:

English

Cellular pipe

Parametric Search
Cellular pipe

These core components form the basis of our Nexperia cellular system solutions. They include high-performance basebands with embedded multimedia and connectivity options, RF transceivers with best-in-class sensitivity, highly efficient PAs, and a series of compact, standalone PMUs. Application and protocol software complete the offering.


Nexperia mobile basebands

These highly integrated ICs are the cores used in our Nexperia cellular system solutions. They build on proven architectures to provide full, low-power support for GSM, GPRS, EDGE, UMTS, and HSxPA. They are optimized for use with our RF and power-management technologies, and enable new multimedia applications while extending battery life.


Cellular Multimedia Baseband Description
Nexperia PNX6712 Equipped with outstanding multimedia and connectivity capabilities, this HSxPA/EDGE (HEDGE) baseband processor extends battery life while enabling the latest features in cellular operation, music, video, connectivity, and security.
Nexperia PNX6515 A core component of the Nexperia cellular system solution 5218 for powerful multimedia EDGE, this highly integrated, third-generation baseband uses an exceptionally efficient architecture and eliminates the need for a separate coprocessor, camera interface, or audio chip.
Nexperia PNX5230 A core component in the proven Nexperia cellular system solution 5210, it offers superior performance while lowering overall cost in mid-range (2.75G) GSM/GPRS/EDGE mobile phones. It integrates an ARM9 system controller, a 16-bit DSP, embedded memories, connectivity interfaces, a high-performance camera interface that supports fast preview, overlay, resizing, and rotation, plus a stereo AUX audio interface with accessory detection.
Nexperia PNX5225 This high-performance baseband processor uses a highly efficient ARM9 architecture, supported by two 16-bit DSPs, to deliver unprecedented multimedia performance with longer battery life, and supports dual-mode in EDGE/W-CDMA and EDGE/TD-SCDMA handsets.
Nexperia PNX5221 Built around an advanced ARM9 processor and two 16-bit DSP controllers, it delivers highly efficient performance in feature-rich GSM/GPRS/EDGE/UMTS mobile handsets and smartphones. Dual Transfer Mode (DTM) support enables “true UMTS” behavior independent of network type (2.5 or 3G).
Nexperia PNX5220 Designed for GSM/GPRS/EDGE/UMTS handsets, uses a highly efficient ARM9 architecture with two 16-bit DSPs to bring multimedia to the mainstream.

RF Transceivers

NXP has the most integrated and cost-effective RF transceiver solutions on the market. The portfolio delivers industry-leading BOM and footprint, best-in-class sensitivity, and extended battery life. More than 500 million of the Aero transceivers have already shipped, and NXP is the world's second-largest supplier of 3G transceiver solutions.


NXP product number Formerly available as Silicon Labs product number Description
AERO4205 Si4205 NXP Aero I quad-band GSM/GPRS radio front-end
AERO4206 Si4206 NXP Aero I+ quad-band GSM/GPRS radio front-end
AERO4208 Si4208 NXP Aero II ULCH quad-band GSM/GPRS radio front-end
AERO4209 Si4209 NXP Aero II ULCH dual-band GSM/GPRS radio front-end
AERO4210 Si4210 NXP Aero II quad-band GSM/GPRS radio front-end
AERO4213 Si4213 NXP Aero IIed quad-band GSM/GPRS/EDGE radio front-end
AERO4220 Si4220 NXP Aero IIe quad-band GSM/GPRS/EDGE radio front-end
AERO4221 Si4221 NXP Aero IIe quad-band GSM/GPRS/EDGE radio front-end

As a recognized leader in RF CMOS capabilities, we support 3G performance with best-in-class RF transceiver technology.


Product Standard / band Integrated features
UAA3582 UMTS band 2100 Fully integrated Tx baluns, loop filter and decoupling capacitors, low noise and wide dynamic range, zero-IF receiver and transmitter, Rx channel filters, Rx and Tx fully integrated Fractional-N synthesizer with AFC control capability, Rx and Tx fully integrated RF VCO with integrated supply voltage regulator.

Power amplifier

This compact, high-performance PA, formerly available from Silicon Labs, integrates power control, thermal/load mismatch protection, harmonic filtering, and I/O matching. It also provides optimal power consumption for all power levels during burst operation, for longer talk times.


NXP product number Formerly available asSilicon Labs product number Description
AERO4300XC/1 Si4300 NXP Aero GSM/GPRS power amplifier for dual-band applications
AERO4300XC/2 Si4300T NXP Aero GSM/GPRS power amplifier for tri-band applications

RF Synthesizer

This highly integrated circuit, formerly available from Silicon Labs, performs IF and dual-band, low-noise RF frequency synthesis. It improves power efficiency and isolation, eliminates external interference, and, because it integrates VCOs, loop filters, and varactor diodes, significantly reduces external passive chip-count.


NXP product number Formerly available asSilicon Labs product number Description
AERO4133 Si4133W NXP Aero dual-band W-CDMA RF frequency syntdesizer

BAW filters

We also have a complete family of high-performance Bulk Acoustic Wave (BAW) filters and duplexers for Front-end Modules and Cellular Phones that offer smaller size, reduced in-band insertion loss, and an increased steepness of the filters skirts in the lower and upper transition bands.


For the most current product listing, please click here.


Power management units (PMUs)

Each power management unit (PMU) is a compact, standalone unit that increases design flexibility while reducing board space. Programmable power supplies - as many as 21 in a single chip - let the system adapt to different operating conditions, so power consumption can be managed in real time. Each PMU is also supported by an evaluation board and control software.



Product Features
PCF50603 Power supply, battery management
PCF50611 Programmable power supplies, fully integrated charger, USB charging, DC-DC converter for low power consumption, 256 steps backlight dimming
PCF50626 21 programmable power supplies (most support ECO mode), fully integrated main and back-up battery chargers that support CCV and other modes, touchscreen support, and sophisticated digital rights management

Note: The TEA120x family of single-chip, battery-power ICs delivers efficient DC/DC conversion with low battery detection. We also offer a complete line of MOSFETs for DC/DC conversion.


Application Software

Working with our partners in the NXP partner program, we offer a wide variety of application software, ranging from user interfaces and RTOSs to multimedia applications developed especially for Nexperia cellular system solutions.


Protocol Software

Our protocol stack, used in Nexperia cellular system solutions, includes an extendable MMI and is fully tested for interoperability with the application hardware. Design teams can build on the basic system using their own software, third-party software, or software supplied by NXP. Our in-house software expertise covers all the requirements of current and emerging applications, including video streaming, Internet browsing, FM radio, advanced speech recognition, MP3, multimedia messaging service (MMS), Java, JPEG, MPEG, Bluetooth, and more.


Fully validated Interoperability Testing (IOT) means each solution is ready for first-time-right deployment. We submit every technology - EDGE, UMTS, TD-SCDMA, etc. - for rigorous interoperability certification with all major infrastructure providers and test each solution on network across all major geographic markets.


Mono Interference Cancellation

Mono Interference Cancellation (MIC) is our implementation of Single Antenna Interference Cancellation (SAIC). MIC removes the largest undesirable interference from other basestations, reducing call drops, improving voice quality, and increasing GPRS data throughput.