NXP Sound Solutions is the world leader in developing and manufacturing mini acoustic solutions, including speakers, receivers, and portable sound accessories, for mobile phones. The speakers and receivers are also used in our Nexperia cellular system solutions.
Our speakers and receivers combine superb sound with tiny footprints, so they deliver superior performance-to-size ratios, and they build on more than 75 years of leadership in acoustics and sound algorithms.
| Product | Description |
|---|---|
| Smallest multifunction speaker for stereo applications | Designed for stereo applications in small and thin phones, this rectangular speaker is a multifunction device that measures only 8 x 12 x 2.5 mm. |
| Tiny headphones | 13-mm round stereo headphones |
| Power Pico | 8-mm round receiver with improved power handling and higher sensitivity |
| Rectangular speaker | High-performance, space-efficient (11 x 15 mm) speaker for mobile handsets |
| Rectangular receiver | High-performance rectangular receiver with industry-leading dimensions (10 x 4.8 x 2.0 mm), patented front resonator, and extremely robust spring connector |
| Round receivers | 8 to 23 mm in diameter |
| Round speakers | 16 to 50 mm in diameter |
| Multifunction transducers | 18 to 23 mm in diameter |
NXP Sound Solutions has produced more than two billion mobile-phone speakers and receivers and is the market leader in mini-acoustic solutions for telecom applications. With manufacturing sites and application support centers in Beijing and Vienna, they offer fully automated, high-volume production for standard products and semi-automated or manual production for low-volume, specialty products.