NXP Semiconductors


Select site:

English
Bluetooth
PCF87852E/02/S001 - Bluetooth baseband controller

NXP was first to market with a commercial-grade Bluetooth baseband. We have shipped more than 10 million Bluetooth units and have helped bring dozens of Bluetooth-enabled systems to market.

Product portfolio

Our portfolio includes plug-and-play SiP (System-in-Package) solutions as well as standalone basebands.


Part No. Description
BGB211S Miniature, Class 1, low-power Bluetooth 2.1 + EDR
Housed in an ultra-small TFBGA44 package (3.0 x 5.0 x 1.15mm), this fifth-generation solution is an enhanced, fully software and pin-to-pin compatible successor to the BGB210S. Optimized for mobile applications, its new features make connection easier and reduce power consumption.
BGB210S Miniature, low-power Bluetooth 2.0 + EDR
Housed in an ultra-small TFBGA44 package (3.0 x 5.0 x 1.1 mm), this complete solution is designed for a range of mobile applications. It provides faster data transfer and the industry's lowest power consumption, and supports coexistence with 802.11 WLAN.
BGB208 Low-power Bluetooth 2.0
This complete solution, designed for a range of mobile applications, provides fast data transfer and offers the industry�s lowest power consumption in a small footprint. It is housed in a low-profile HVQFN40 package that measures only 5 x 5 x 0.85 mm. Coexists with 802.11 WLAN.

Third-party partners

NXP partners with the following design houses and software providers:

Other links

The following links provide additional information about and support for Bluetooth applications:

Sales contacts

For more information about any of our Bluetooth products, please contact your local sales office.

Media contacts

Journalists and analysts are invited to contact NXP via our media contacts page.