UDA1341TS

Economy audio CODEC for MiniDisc (MD) home stereo and portable applications


Quick ordering

DistributorIn Stock
OR:  

The UDA1341TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. Its fully integrated analog front end, including Programmable Gain Amplifier (PGA) and a digital Automatic Gain Control (AGC). Digital Sound Processing (DSP) featuring makes the device an excellent choice for primary home stereo MiniDisc applications, but by virtue of its low power and low voltage characteristics it is also suitable for portable applications such as MD/CD boomboxes, notebook PCs and digital video cameras.

The UDA1341TS is similar to the UDA1340M and the UDA1344TS but adds features such as digital mixing of two input signals and one channel with a PGA and a digital AGC.

The UDA1341TS supports the I²S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits, the LSB-justified serial data format with word lengths of 16, 18 and 20 bits and three combinations of MSB data output combined with LSB 16, 18 and 20 bits data input. The UDA1341TS has DSP features in playback mode like de-emphasis, volume, bass boost, treble and soft mute, which can be controlled via the L3-interface with a microcontroller.

Features and benefits

General

  • Low power consumption
  • 3.0 V power supply
  • 256fs , 384fs or 512fs system clock frequencies (fsys )
  • Small package size (SSOP28)
  • Partially pin compatible with UDA1340M and UDA1344TS
  • Fully integrated analog front end including digital AGC
  • ADC plus integrated high-pass filter to cancel DC offset
  • ADC supports 2 V (RMS value) input signals
  • Overload detector for easy record level control
  • Separate power control for ADC and DAC
  • No analog post filter required for DAC
  • Easy application
  • Functions controllable via L3-interface.

Multiple format data interface

  • I²S-bus, MSB-justified and LSB-justified format compatible
  • Three combinational data formats with MSB data output and LSB 16, 18 or 20 bits data input
  • 1fs input and output format data rate.

DAC digital sound processing

  • Digital dB-linear volume control (low microcontroller load)
  • Digital tone control, bass boost and treble
  • Digital de-emphasis for 32, 44.1 or 48 kHz audio sample frequencies (fs)
  • Soft mute.

Advanced audio configuration

  • DAC and ADC polarity control
  • Two channel stereo single-ended input configuration
  • Microphone input with on-board PGA
  • Optional differential input configuration for enhanced ADC sound quality
  • Stereo line output (under microcontroller volume control)
  • Digital peak level detection
  • High linearity, dynamic range and low distortion.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: UDA1341TS
Block diagram: UDA1341TS

Parametrics of this product

Type numberPackage versionPackage nameProduct statusProduct descriptionInput formatsOutput formatsControl InterfaceVP [min - max] (V)T[min] - [max]Resolution [max] (8451;)Sampling rate [min] - [max] (Bits)Power dissipation [Typ] (kHz)ADC SNo [Typ] (mW)DAC SNo [Typ] (dB)Remarks (dB)
UDA1341TSSOT341-1SSOP28Production2x Stereo audio ADC (2x PGA mic inputs), stereo audio DAC, with basic audio processingAnalog, I2SAnalog, I2SL32.4 - 3.6-20 - +852032 - 4880100100AGC, PGA, Vol. control, equalizer

Similar products

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
UDA1341TS/N1SSOP28
(SOT341-1)
sot341-1_poSSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Tube in DrypackActiveStandard MarkingUDA1341TS/N1,512
( 9352 545 30512 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingUDA1341TS/N1,518
( 9352 545 30518 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
UDA1341TS/N1UDA1341TS/N1,512UDA1341TS/N1week 29, 200522
UDA1341TS/N1UDA1341TS/N1,518UDA1341TS/N1week 29, 200522
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
UDA1341TSEconomy audio CODEC for MiniDisc (MD) home stereo and portable applicationsData sheetpdf2010-05-18
triref_pci_development_boardTriREF PCI Development BoardOther typepdf2003-12-26
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
sot341-1_poplastic shrink small outline package; 28 leads; body width 5.3 mmOutline drawingpdf2009-10-08
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow solderingpdf2009-10-08

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UDA1341TS/N19352 545 30512UDA1341TS/N1,512GlobalRochester Electronics1,975104/26/2015Buy onlinenot available
   NADigiKey505104/24/2015Buy online 
   NAAvnet Express173104/24/2015Buy online 
UDA1341TS/N19352 545 30518UDA1341TS/N1,518GlobalRochester Electronics33,000104/26/2015Buy online 
   NAFuture Electronics1,000100004/25/2015Buy online 
   NAMouser Electronics48704/25/2015Buy online 
   ASIAWPI20100004/25/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["UDA1341TS"]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.