UDA1344TS
Low-voltage low-power stereo audio CODEC with DSP features
The UDA1344TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. The low power consumption and low voltage requirements make the device eminently suitable for use in low-voltage low-power portable digital audio equipment which incorporates recording and playback functions.
The UDA1344TS supports the I²S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits and the LSB-justified data format with word lengths of 16, 18 and 20 bits. The UDA1344TS also supports three combined data formats with MSB-justified data output and LSB-justified 16, 18 and 20 bits data input.
The UDA1344TS can be controlled either via static pins or via the L3 interface. In the L3 mode the UDA1344TS has special Digital Sound Processing (DSP) features in playback mode such as de-emphasis, volume control, bass boost, treble and soft mute.
| Type number | Package | Package name | Product status | Product description | Input formats | Output formats | Control Interface | VP [min - max](V) | T[min] - [max](&) | Resolution [max](8451;) | Sampling rate [min] - [max](Bits) | Power dissipation [Typ](kHz) | ADC SNR [Typ](mW) | DAC SNR [Typ](dB) | Remarks(dB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UDA1344TS | SOT341-1 (SSOP28) | SSOP28 | Production | 2x Stereo audio ADC, stereo audio DAC, with basic audio processing | Analog, I2S | Analog, I2S | L3, Static | 2.7 - 3.6 | -40 - +85 | 20 | 8 - 55 | 70 | 95 | 100 | Gain switch, Vol. control, equalizer |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UDA1344TS/N2 | UDA1344TS/N2,512 | 9352 617 90512 | Volume production | SOT341-1 (SSOP28) | Tube Dry Pack | Standard Marking |
| UDA1344TS/N2 | UDA1344TS/N2,518 | 9352 617 90518 | Volume production | SOT341-1 (SSOP28) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UDA1344TS/N2 | UDA1344TS/N2,512 | UDA1344TS/N2 | week 18, 2005 | 2 | 2 | ||||
| UDA1344TS/N2 | UDA1344TS/N2,518 | UDA1344TS/N2 | week 18, 2005 | 2 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low-voltage low-power stereo audio CODEC with DSP features (v.5.1) | 2010-05-18 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us