UDA1345TS
Economy audio CODEC
The UDA1345TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. The low power consumption and low voltage requirements make the device eminently suitable for use in low-voltage low-power portable digital audio equipment which incorporates recording and playback functions.
The UDA1345TS supports the I²S-bus data format with word lengths of up to 24 bits, the MSB justified data format with word lengths of up to 20 bits and the LSB justified serial data format with word lengths of 16, 18 and 20 bits.
The UDA1345TS also supports three combined data formats with MSB justified data output and LSB 16, 18 and 20 bits data input.
The UDA1345TS can be used either with static pin control or under L3 microcontroller interface. In L3 mode the UDA1345TS has basic sound features in playback mode such as de-emphasis, volume control and soft mute.
General
Multiple format input interface
DAC digital sound processing
The sound processing features of the UDA1345TS can only be used in L3 microcontroller mode:
Note:in contrast to the UDA1344TS, the UDA1345TS does not have bass-boost and treble.
Advanced audio configuration
| Type number | Package | Package name | Product status | Product description | Input formats | Output formats | Control Interface | VP [min - max](V) | T[min] - [max](&) | Resolution [max](8451;) | Sampling rate [min] - [max](Bits) | Power dissipation [Typ](kHz) | ADC SNR [Typ](mW) | DAC SNR [Typ](dB) | Remarks(dB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UDA1345TS | SOT341-1 (SSOP28) | SSOP28 | Production | 2x Stereo audio ADC, stereo audio DAC | Analog, I2S | Analog, I2S | L3, Static | 2.4 - 3.6 | -40 - +85 | 24 | 8 - 100 | 63 | 96 | 100 | Gain switch, Vol. control |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UDA1345TS/N2 | UDA1345TS/N2,112 | UDA1345TS/N2 | Always Pb-free | 1 | 1 | ||||
| UDA1345TS/N2 | UDA1345TS/N2,118 | UDA1345TS/N2 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Economy audio CODEC (v.4.1) | 2010-05-18 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us