UDA1355H
Stereo audio codec with SPDIF interface
The UDA1355H is a single-chip IEC 60958 decoder and encoder with integrated stereo digital-to-analog converters and analog-to-digital converters employing bitstream conversion techniques.
The UDA1355H has a selectable one-of-four SPDIF input (accepting level I, II and III timing) and one SPDIF output which can generate level II output signals with CMOS levels. In microcontroller mode the UDA1355H offers a large variety of possibilities for defining signal flows through the IC, offering a flexible analog, digital and SPDIF converter chip with possibilities for off-chip sound processing via the digital input and output interface.
A lock indicator is available on pin LOCK when the IEC 60958 decoder and the clock regeneration mechanism is in lock. By default the DAC output and the digital data interface output are muted when the decoder is not in lock.
The UDA1355H contains two clock systems which can run at independent frequencies, allowing to lock-on to an incoming SPDIF or digital audio signal, and in the mean time generating a stable signal by means of the crystal oscillator for driving, for example, the ADC or SPDIF output signal.
Using the crystal oscillator (which requires a 12.288 MHz crystal) and the on-chip low jitter PLL, all standard audio sampling frequencies (fs= 32, 44.1 and 48 kHz including half and double these frequencies) can be generated.
1.1 General
1.2 Control
1.3 IEC 60958 input
1.4 IEC 60958 output
1.5 Digital I/O interface
1.6 ADC digital sound processing
1.7 DAC digital sound processing
| Type number | Package | Package name | Product status | Product description | Input formats | Output formats | Control Interface | VP [min - max](V) | T[min] - [max](&) | Resolution [max](8451;) | Sampling rate [min] - [max](Bits) | Power dissipation [Typ](kHz) | ADC SNR [Typ](mW) | DAC SNR [Typ](dB) | Remarks(dB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UDA1355H | SOT307-2 (QFP44) | QFP44 | Production | Stereo audio ADC, stereo audio DAC, with SPDIF interface | Analog, I2S, SPDIF | Analog, I2S, SPDIF | I2C, L3, Static | 2.7 - 3.6 | -40 - +85 | 24 | 16 - 100 | 103 | 97 | 98 | Many different usage modes |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UDA1355H/N2 | UDA1355H/N2,518 | 9352 715 52518 | Volume production | SOT307-2 (QFP44) | Reel Dry Pack, SMD, 13" | Standard Marking |
| UDA1355H/N2 | UDA1355H/N2,557 | 9352 715 52557 | Volume production | SOT307-2 (QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| UDA1355H/N2 | UDA1355H/N2,551 | 9352 715 52551 | Volume production | SOT307-2 (QFP44) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UDA1355H/N2 | UDA1355H/N2,518 | UDA1355H/N2 | Always Pb-free | 2 | 3 | ||||
| UDA1355H/N2 | UDA1355H/N2,557 | UDA1355H/N2 | week 42, 2004 | 2 | 3 | ||||
| UDA1355H/N2 | UDA1355H/N2,551 | UDA1355H/N2 | week 42, 2004 | 2 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Stereo audio codec with SPDIF interface (v.1.1) | 2010-05-18 | |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us