UDA1330ATS

Low-cost stereo filter DAC


Quick ordering

DistributorIn Stock
OR:  

Product description

The UDA1330ATS is a single-chip stereo DAC employing bitstream conversion techniques.

The UDA1330ATS supports the I²S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits and the LSB-justified serial data format with word lengths of 16, 18 and 20 bits.

The UDA1330ATS can be used in two modes: L3 mode or the static pin mode.

In the L3 mode, all digital sound processing features must be controlled via the L3 interface, including the selection of the system clock setting.

In the two static modes, the UDA1330ATS can be operated in the 256fs and 384fs system clock mode. Muting, de-emphasis for 44.1 kHz and four digital input formats (I²S-bus or LSB-justified 16, 18, and 20 bits) can be selected via static pins. The L3 interface cannot be used in this application mode, so volume control is not available in this mode.

Features

General

  • Low power consumption
  • Power supply voltage from 2.7 to 5.5 V
  • Selectable control via L3 microcontroller interface or via static pin control
  • System clock frequencies of 256fs, 384fs and 512fs selectable via L3 interface or 256fs and 384fs via static pin control
  • Supports sampling frequencies (fs) from 8 to 55 kHz
  • Integrated digital filter plus non inverting
  • Digital-to-Analog Converter (DAC)
  • No analog post filtering required for DAC
  • Slave mode only applications
  • Easy application
  • Small package size (SSOP16)
  • TTL tolerant input pads
  • Pin and function compatible with the UDA1320ATS.


Multiple format input interface

  • L3 mode: I²S-bus, MSB-justified or LSB-justified 16, 18 and 20 bits format compatible
  • Static pin mode: I²S-bus and LSB-justified 16, 18 and 20 bits format compatible
  • 1fs input format data rate.


DAC digital sound processing

  • Digital logarithmic volume control in L3 mode
  • Digital de-emphasis for 32, 44.1 and 48 kHz sampling frequencies in L3 mode or 44.1 kHz sampling frequency in static pin mode
  • Soft mute control both in static pin mode and L3 mode.


Advanced audio configuration

  • Stereo line output (volume control in L3 mode)
  • High linearity, wide dynamic range and low distortion.


Applications

  • PC audio applications
  • Car radio applications.


All information on this product information page is subject to the subsequent disclaimers:

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
UDA1330ATS/N2/S16UDA1330ATS/N2/S16,9352 862 37118Samples availableSOT369Reel Pack, SMD, 13"Standard Marking
UDA1330ATS/N2UDA1330ATS/N2,1129352 628 80112Volume productionSOT369TubeStandard Marking
UDA1330ATS/N2UDA1330ATS/N2,1189352 628 80118Volume productionSOT369Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
UDA1330ATS/N1-9352 612 43118Withdrawn
Replacement product
SOT369Reel Pack, SMD, 13"Standard Marking
UDA1330ATS/N2/NUDA1330ATS/N2/N,119352 782 07112Withdrawn
Replacement product
SOT369TubeStandard Marking
UDA1330ATS/N2/NUDA1330ATS/N2/N:119352 782 07118Withdrawn
Replacement product
SOT369Reel Pack, SMD, 13"Standard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
UDA1330ATS/N1935261243118DN
UDA1330ATS/N2/N93527820711231-dec-0930-jun-10UDA1330ATS/N2DN 64
  • Multi source product
  • Standard availability
Standard End of Life.
UDA1330ATS/N2/N93527820711831-dec-0930-jun-10UDA1330ATS/N2DN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Parametrics of this product

Type numberPackagePackage nameProduct statusProduct descriptionInput formatsOutput formatsControl InterfaceVP [min - max](V)T[min] - [max](&)Resolution [max](8451;)Sampling rate [min] - [max](Bits)Power dissipation [Typ](kHz)DAC SNR [Typ](dB)Remarks(dB)
UDA1330ATSSOT369
SSOP16ProductionStereo audio DAC (with 5 V Vdd support and volume control)I2SAnalogL3, Static2.7 - 5.5-40 - +85208 - 5533100Digital logarithmic volume control

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
UDA1330ATS/N2/S16UDA1330ATS/N2/S16,UDA1330ATS/N2/S16Always Pb-free11
UDA1330ATS/N2UDA1330ATS/N2,112UDA1330ATS/N2week 44, 200411
UDA1330ATS/N2UDA1330ATS/N2,118UDA1330ATS/N2week 44, 200411

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
UDA1330ATS/N1-NANA
UDA1330ATS/N2/NUDA1330ATS/N2/N,1111
UDA1330ATS/N2/NUDA1330ATS/N2/N:1111
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
UDA1330ATS/N1935261243118DN
UDA1330ATS/N2/N93527820711231-dec-0930-jun-10UDA1330ATS/N2DN 64
  • Multi source product
  • Standard availability
Standard End of Life.
UDA1330ATS/N2/N93527820711831-dec-0930-jun-10UDA1330ATS/N2DN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfLow-cost stereo filter DAC (v.5.1)2010-05-18
Other typepdfApplication guide: Set-top boxes (STBs) (v.1.0)2011-11-28

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UDA1330ATS/N2/S169352 862 37118UDA1330ATS/N2/S16,      not available
UDA1330ATS/N29352 628 80112UDA1330ATS/N2,112NADIGI-KEY CORPORATION1,5432/4/2012Buy onlinenot available
   EUARROW EUROPE1,4882/3/2012Buy online 
   NAAVNET ELECTRONICS MARKETING5492/6/2012Buy online 
   JAPANCHIP ONE STOPno02/07/2012Buy online 
UDA1330ATS/N29352 628 80118UDA1330ATS/N2,118EUFUTURE ELECTRONICS UK5,0002/6/2012Buy online 
   NAMOUSER ELECTRONICS3,8582/4/2012Buy online 
   NAMOUSER ELECTRONICS3,8582/4/2012Buy online 
   NAAVNET ELECTRONICS MARKETING2,5002/6/2012Buy online 
   JAPANCHIP ONE STOPyes02/07/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.