UDA1352TS

48 kHz IEC 60958 audio DAC


Quick ordering

DistributorIn Stock
OR:  

The UDA1352TS is a single-chip IEC 60958 audio decoder with an integrated stereo DAC employing bitstream conversion techniques.

A lock indication signal is available on pin LOCK, indicating that the IEC 60958 decoder is locked. A separate pin PCMDET is available to indicate whether or not the PCM data is applied to the input.

By default, the DAC output is muted when the decoder is out-of-lock. However, this setting can be overruled in the L3-bus or I²C-bus mode.

The UDA1352TS has IEC 60958 input to the DAC only and is in SSOP28 package.

Besides the UDA1352TS, the UDA1352HL is also available. The UDA1352HL is the full featured version in LQFP48 package.

Features and benefits

1.1 General

  • 2.7 to 3.6 V power supply
  • Integrated digital filter and Digital-to-Analog Converter (DAC)
  • 256fs system clock output
  • 20-bit data path in interpolator
  • High performance
  • No analog post filtering required for DAC
  • Supporting sampling frequencies from 28 up to 55 kHz.

1.2 Control

  • Controlled either by means of static pins, I²C-bus or L3-bus microcontroller interface.

1.3 IEC 60958 input

  • On-chip amplifier for converting IEC 60958 input to CMOS levels
  • Lock indication signal available on pin LOCK
  • Information of the Pulse Code Modulation (PCM) status bit and the non-PCM data detection is available on pin PCMDET
  • For left and right 40 key channel-status bits available via L3-bus or I²C-bus interface.

1.4 Digital sound processing and DAC

  • Automatic de-emphasis when using IEC 60958 input with 32.0, 44.1 and 48.0 kHz audio sample frequencies
  • Soft mute by means of a cosine roll-off circuit selectable via pin MUTE, L3-bus or I²C-bus interface
  • Left and right independent dB linear volume control with 0.25 dB steps from 0 to -50 dB, 1 dB steps to -60, -66 and -dB
  • Bass boost and treble control in L3-bus or I²C-bus mode
  • Interpolating filter (fs to 64fs) by means of a cascade of a recursive filter and a FIR filter
  • Fifth-order noise shaper (operating at 64fs) generates the bitstream for the DAC
  • Filter Stream DAC (FSDAC).

Applications

  • Digital audio systems.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: UDA1352TS
Block diagram: UDA1352TS

Parametrics of this product

Type numberPackagePackage nameProduct statusProduct descriptionInput formatsOutput formatsControl InterfaceVP [min - max](V)T[min] - [max](&)Resolution [max](8451;)Sampling rate [min] - [max](Bits)Power dissipation [Typ](kHz)DAC SNR [Typ](dB)
UDA1352TSSOT341-1
(SSOP28)
SSOP28ProductionStereo 48 kHz SPDIF audio DACSPDIF (IEC 60958)AnalogI2C, L3, Static2.7 - 3.6-40 - +852428 - 5538100

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
UDA1352TS/N3UDA1352TS/N3,1129352 724 34112Volume productionSOT341-1
(SSOP28)
TubeStandard Marking
UDA1352TS/N3UDA1352TS/N3,1189352 724 34118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
UDA1352TS/N3UDA1352TS/N3,112UDA1352TS/N3week 50, 200411
UDA1352TS/N3UDA1352TS/N3,118UDA1352TS/N3week 50, 200411
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf48 kHz IEC 60958 audio DAC (v.2.1)2010-05-18
Other typepdfApplication guide: Set-top boxes (STBs) (v.1.0)2011-11-28

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UDA1352TS/N39352 724 34112UDA1352TS/N3,112NAMOUSER ELECTRONICS7425/23/2012Buy onlinenot available
   NAMOUSER ELECTRONICS7425/23/2012Buy online 
   EUAVNET EXPRESS EUROPE2825/23/2012Buy online 
   NANEWARK/ELEMENT14285/23/2012Buy online 
   EUFARNELL285/23/2012Buy online 
   ASIAELEMENT14 APAC285/23/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 
UDA1352TS/N39352 724 34118UDA1352TS/N3,118NAMOUSER ELECTRONICS5,3745/23/2012Buy online 
   NAMOUSER ELECTRONICS5,3745/23/2012Buy online 
   NAAVNET EXPRESS4955/23/2012Buy online 
   NANEWARK/ELEMENT14285/23/2012Buy online 
   EUFARNELL285/23/2012Buy online 
   ASIAELEMENT14 APAC285/23/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.