ADC1213D080HN
Dual 12-bit ADC; 80 Msps
The ADC1213D is a dual channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates up to 80 Msps. Pipelined architecture and output error correction ensure the ADC1213D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it can output data in serial mode, because of the two lanes of differential outputs, which are compliant with the JESD204A standard.


ADC1213D080W1ADC1213D080W1 Demo board With FPGA
ADC1213D080W2ADC1213D080W2 demo board, Lattice ECP3 on board
ADC1213D080WOADC1213D080WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Static characteristics | ||||||
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDD | digital supply voltage | 1.65 | 1.8 | 3.6 | V | |
| IDDA | analog supply current | VDDA = 3 V; fclk = 125 Msps; fi = 70 MHz | 310 | mA | ||
| IDDD | digital supply current | VDDD = 1.8 V; fclk = 125 Msps; fi = 70 MHz | 145 | mA | ||
| Ptot | total power dissipation | fclk = 80 Msps; VDDA = 3 V; VDDD = 1.8 V; analog supply only | 995 | mW | ||
| fs | sampling rate | 80 | Msps | |||
| Nch | number of channels | 2 | ||||
| Nfunc | number of functions | 2 | ||||
| Nres | resolution | 12 | bit | |||
| Dynamic characteristics | ||||||
| SFDR | spurious-free dynamic range | fi = 3 MHz | 86 | dBc | ||
| SNR | signal-to-noise ratio | fi = 3 MHz | 69.9 | dBFS | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1213D080HN/C1 | ADC1213D080HN/C1,5 | 9352 890 98518 | Volume production | SOT684-7 (HVQFN56) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1213D080HN/C1 | ADC1213D080HN/C1/5 | 9352 890 98551 | Volume production | SOT684-7 (HVQFN56) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1213D080HN/C1 | ADC1213D080HN/C1,5 | ADC1213D080HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1213D080HN/C1 | ADC1213D080HN/C1/5 | ADC1213D080HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1213D080W1 Demo board With FPGA
ADC1213D080W2 demo board, Lattice ECP3 on board
ADC1213D080WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us