ADC1413D125HN
Dual 14 bits ADC; 125 Msps; serial JESD204A

The ADC1413D125HN is a dual channel 14-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates of 125 Msps. Pipelined architecture and output error correction ensure the ADC1413D125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it has two serial outputs, because of the two lanes of differential outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.


ADC1413D125W1ADC1413D125W1 demo board
ADC1413D125WOADC1413D125 demo board; compliant with external FPGA boards through specific connectors
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDD | digital supply voltage | 1.65 | 1.8 | 1.95 | V | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 125 | Msps | |||
| Nch | number of channels | 2 | ||||
| Nfunc | number of functions | 2 | ||||
| Nres | resolution | 14 | bit | |||
| Tstg | storage temperature | -55 | 125 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | fclk = 125 MHz; VDDA = 3 V; VDDD = 1.8 V; VDDO = 1.8 V | 1270 | mW | ||
| Dynamic characteristics | ||||||
| B | bandwidth | 600 | MHz | |||
| fs | sampling frequency | 125 | Msps | |||
| SFDR | spurious-free dynamic range | fi = 3 MHz | 87 | dBc | ||
| SNR | signal-to-noise ratio | fi = 3 MHz | 71.4 | dBFS | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1413D125HN/C1 | ADC1413D125HN/C1,5 | 9352 890 82551 | Volume production | SOT684-7 (HVQFN56) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| ADC1413D125HN/C1 | ADC1413D125HN/C1:5 | 9352 890 82518 | Volume production | SOT684-7 (HVQFN56) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1413D125HN/C1 | ADC1413D125HN/C1,5 | ADC1413D125HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1413D125HN/C1 | ADC1413D125HN/C1:5 | ADC1413D125HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1413D125W1 demo board
ADC1413D125 demo board; compliant with external FPGA boards through specific connectors
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us