ADC1613D065HN
ADC1613D065 - Dual 16 bits ADC; 65 Msps; serial JESD204A
The ADC1613D is a dual channel 16-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates up to 65 Msps. Pipelined architecture and output error correction ensure the ADC1613D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3 V source for analog and a 1.8 V source for the output driver, it has two serial outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC.


ADC1613D065W1ADC1613D065W1 demo board
ADC1613D065WOADC1613D065W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Static characteristics | ||||||
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDD | digital supply voltage | 1.65 | 1.8 | 1.95 | V | |
| Ptot | total power dissipation | 885 | mW | |||
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 65 | Msps | |||
| Nch | number of channels | 2 | ||||
| Nfunc | number of functions | 2 | ||||
| Nres | resolution | 16 | bit | |||
| Tj | junction temperature | 125 | °C | |||
| Tstg | storage temperature | -55 | 125 | °C | ||
| Dynamic characteristics | ||||||
| B | bandwidth | 600 | MHz | |||
| SFDR | spurious-free dynamic range | fi = 3 MHz | 88 | dBc | ||
| SNR | signal-to-noise ratio | fi = 3 MHz | 72.3 | dBFS | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1613D065HN/C1 | ADC1613D065HN/C1:5 | 9352 907 54518 | Volume production | SOT684-7 (HVQFN56) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1613D065HN/C1 | ADC1613D065HN/C1,5 | 9352 907 54551 | Volume production | SOT684-7 (HVQFN56) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1613D065HN/C1 | ADC1613D065HN/C1:5 | ADC1613D065HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1613D065HN/C1 | ADC1613D065HN/C1,5 | ADC1613D065HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1613D065W1 demo board
ADC1613D065W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us