ADC1206S040H
Single 12 bits ADC up to 40 Msps
The ADC1206S040/055/070 are a family of BiCMOS 12-bit Analog-to-Digital Converters (ADC) optimized for a wide range of applications such as cellular infrastructures, professional telecommunications, imaging, and digital radio. It converts the analog input signal into 12-bit binary coded digital words at a maximum sampling rate of 70 MHz. All static digital inputs (SH, CE and OTC) are Transistor-Transistor Logic (TTL) and CMOS compatible and all outputs are CMOS compatible. A sine wave clock input signal can also be used.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCCA | analog supply voltage | 4.75 | 5 | 5.25 | V | |
| VCCD | digital supply voltage | 4.75 | 5 | 5.25 | V | |
| VCCO | output supply voltage | 3 | 3.3 | 3.6 | V | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 40 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 12 | bit | |||
| Tj | junction temperature | 150 | °C | |||
| Tstg | storage temperature | -55 | 150 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | fclk = 55 MHz; VCCA = 5 V; VCCD = 5 V; VCCO = 3.3 V | 550 | 660 | mW | |
| Dynamic characteristics | ||||||
| B | bandwidth | 220 | 245 | MHz | ||
| fs | sampling frequency | 40 | Msps | |||
| SFDR | spurious-free dynamic range | fclk = 40 MHz; fi = 4.43 MHz | 72 | dBc | ||
| SNR | signal-to-noise ratio | fclk = 40 MHz; fi = 4.43 MHz | 64 | dBFS | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1206S040H/C1 | ADC1206S040H/C1,51 | 9352 866 49518 | Volume production | SOT307-2 (QFP44) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1206S040H/C1 | ADC1206S040H/C1,55 | 9352 866 49551 | Volume production | SOT307-2 (QFP44) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1206S040H/C1 | ADC1206S040H/C1,51 | ADC1206S040H/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1206S040H/C1 | ADC1206S040H/C1,55 | ADC1206S040H/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 12 bits ADC, up to 40 MHz, 55 MHz or 70 MHz (v.2.0) | 2008-08-12 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Take the Nyquist expressway to conversion; NXP 12-bit, 40 / 55 / 70 Msps ADC1206S Series (v.1.0) | 2008-05-01 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1206S040 demo board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us