ADC1207S080HW
Single 12 bits ADC, up to 80 MHz with direct/ultra high IF sampling
The ADC1207S080 is a 12-bit Analog-to-Digital Converter (ADC) optimized for direct Input Frequency (IF) sampling and supporting the most demanding use conditions in ultra high IF radio transceivers for cellular infrastructure and other applications such as wireless infrastructure, optical networking and fixed telecommunication. Due to its broadband input capabilities, the ADC1207S080 is ideal for single and multiple carriers data conversion. Operating at a maximum sampling rate of 80 MHz, analog input signals are converted into 12-bit binary coded digital words. All static digital inputs are CMOS compatible. All output signals are Low-Voltage Complementary Metal-Oxide Semiconductor (LVCMOS) compatible.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCCA | analog supply voltage | 4.75 | 5 | 5.25 | V | |
| VCCD | digital supply voltage | 4.75 | 5 | 5.25 | V | |
| VCCO | output supply voltage | 2.7 | 3.3 | 3.6 | V | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 80 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 12 | bit | |||
| Tstg | storage temperature | -55 | 150 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | fclk = 80 MHz; VCCA = 5 V; VCCD = 5 V; VCCO = 3.3 V | 840 | 990 | mW | |
| Dynamic characteristics | ||||||
| B | bandwidth | 320 | 375 | MHz | ||
| fs | sampling frequency | 80 | Msps | |||
| SFDR | spurious-free dynamic range | fclk = nk MHz; fi = 21.4 MHz | 90 | dBc | ||
| SNR | signal-to-noise ratio | 71 | dBFS | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1207S080HW/C2 | ADC1207S080HW/C2,5 | 9352 905 98551 | Volume production | SOT545-2 (HTQFP48) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| ADC1207S080HW/C2 | ADC1207S080HW/C2:5 | 9352 905 98518 | Volume production | SOT545-2 (HTQFP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1207S080HW/C1 | ADC1207S080HW/C1,1 | 9352 865 82118 | Withdrawn Replacement product | SOT545-2 (HTQFP48) | Reel Pack, SMD, 13" | Standard Marking |
| ADC1207S080HW/C1 | ADC1207S080HW/C1,5 | 9352 865 82518 | Withdrawn Replacement product | SOT545-2 (HTQFP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1207S080HW/C1 | ADC1207S080HW/C1:5 | 9352 865 82551 | Withdrawn Replacement product | SOT545-2 (HTQFP48) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC1207S080HW/C1 | 935286582118 | DN | |||||
| ADC1207S080HW/C1 | 935286582518 | 31-Dec-11 | 31-Dec-11 | ADC1207S080HW/C2 | DN 201112005DN | Version Withdrawal | Multiple Source. Non-Manufacturable. |
| ADC1207S080HW/C1 | 935286582551 | 31-Dec-11 | 31-Dec-11 | ADC1207S080HW/C2 | DN 201112005DN | Version Withdrawal | Multiple Source. Non-Manufacturable. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1207S080HW/C2 | ADC1207S080HW/C2,5 | ADC1207S080HW/C2 | Always Pb-free | 2 | 2 | ||||
| ADC1207S080HW/C2 | ADC1207S080HW/C2:5 | ADC1207S080HW/C2 | Always Pb-free | 2 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC1207S080HW/C1 | 935286582118 | DN | |||||
| ADC1207S080HW/C1 | 935286582518 | 31-Dec-11 | 31-Dec-11 | ADC1207S080HW/C2 | DN 201112005DN | Version Withdrawal | Multiple Source. Non-Manufacturable. |
| ADC1207S080HW/C1 | 935286582551 | 31-Dec-11 | 31-Dec-11 | ADC1207S080HW/C2 | DN 201112005DN | Version Withdrawal | Multiple Source. Non-Manufacturable. |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 12 bits ADC, up to 80 MHz with direct/ultra high IF sampling (v.2.0) | 2008-08-07 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Catch the fastest signals from the air; NXP 12-bit, up to 80 Msps ADC1207S080 for ultra-high IF sampling (v.1.0) | 2008-05-01 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Other type | Demonstration Board for ADC1207S080 (v.1.0) | 2008-06-10 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1207S080 demo board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us